LANmark-OF Sliding Patch Panels
.jpg)
Opis
- Empty OF patch panels with sliding mechanism.
- Suitable for direct termination or splicing.
- Inner sliding to respect bending radius of patch cord.
- LANmark look.

Opis
- Empty OF patch panels with sliding mechanism.
- Suitable for direct termination or splicing.
- Inner sliding to respect bending radius of patch cord.
- LANmark look.
Norma, Standard
International : ISO/IEC 11801Opis
Application
Accepting the range of ST couplers or LANmark-OF snap-ins, these patch panels with sliding mechanism facilitate front side installation.
Compatibility
Suitable for tight buffer cables (direct termination) , Loose tube cables using Splice Cassette / pigtailed terminations. Accepts pre-terminated cable assemblies.
Installation
- 19" width. 1U
- Accommodates 24 ST or 24 LANmark-OF snap-ins (or 12DSC).
- 2 positions : flush or recessed with respect of cable bend radius.
- Comes with marking strips to number and categorise ports.