LANmark-OF Anaerobic Connectors - Individually Packed

Opis
- Connector for on-site termination
- Installed using the Nexans anaerobic toolkit
- Suitable for installation on 900µm fibre as well as on cable

Opis
- Connector for on-site termination
- Installed using the Nexans anaerobic toolkit
- Suitable for installation on 900µm fibre as well as on cable
Norma, Standard
International : ISO/IEC 11801Opis
Nexans offers a large range of Fibre Optics connectors for field termination practices. All these connectors meet most recent standard ISO 11801 releases.
Connector type available :
- SC
- ST
- LC
For optimal installations, Nexans recommends to use its Anaerobic Toolkit (ref.: 102.220). This toolkit provides a comprehensive set of tools and consumables for easier on-site jobs and is supplied with illustrated installation manual.