Power cables and accessories for medium and low voltage

  • Power accessories for MV and LVFor normal 50Hz transport and distribution, the normal range of High, Medium and Low voltage cables and components can apply, exactly with the same requirements as in the Power Networks.
  • Nexans produces medium-voltage accessories, such as joints and terminations, plug-in connectors and bushings, as well as low-voltage cabinets for aerial and underground applications.

Nexans has delivered MV and LV connectivity for subways, suburban express lines, and tramways in France and Germany, and supplied cable joints for Shanghai’s state-of-the-art Transrapid


Cables Solutions


Standard wires & cables <1kV
Kable i przewody dla budownictwa/Wires and cables <1kV

Nexans offers a full range of standard cables up to 1 kV for lighting, heating, air conditioning, etc. in residential and public buildings, with special sheathings designed to survive in harsh conditions.

Rigid” wires and cables are used for fixed installations and can be installed in tubes, mouldings and baseboards.

Flexible” wires and cables power light tools, appliances and moving industrial machines and equipment.

   
Kable SN
Kable i systemy kablowe dla energetyki

Dwa podstawowe typy oferowanych przez nas kabli średniego napięcia to kable w izolacji XLPE (polietylen usieciowany) i w izolacji EPR (guma etylenowo-propylenowa).Pierwszy typ stosowany jest powszechnie na całym świecie, natomiast drugi znajduje zastosowanie tylko na niektórych rynkach.

Ze względu na konstrukcję kable średniego napięcia można podzielić na trzy rodzaje:

  • kable jednożyłowe,
  • potrójne skręcone kable jednożyłowe,
  • kable trzyżyłowe.

Kable Nexans są projektowane według specyfikacji klienta, aby spełnić wysokie wymagania eksploatacyjne.

   
Thermoplastic
Kable przemysłowe/Kable i przewody przemysłowe specjalne/Flexible cords, insulated stranded wires and cables
Thermoplastic flexible wires
   
Standard cables and wires 1kV
Kable i przewody dla budownictwa/Wires and cables 1kV

Nexans offers an extensive range of high-quality products within low voltage cables. We develop, manufacture and market the whole product portfolio from standard to customized applications and value-added products dedicated to all types of buildings.

Rigid” wires and cables are used for fixed installations and can be installed in tubes, mouldings and baseboards.

Flexible” wires and cables power light tools, appliances and moving industrial machines and equipment. We offer our customers unique competences within product development, technical expertise and innovative solutions