MX 1x1.5RF 0.6/1kV RD 1000
Description
Description
Standards
-
InternationalIEC 60092-350; IEC 60092-353; IEC 60092-360; IEC 60228; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034
Application
MX 0.6/1 kV power wires are used for wiring switchboards, cabinets, control panels and various electrical enclosures. The highly flexible wires are designed with finely stranded conductors for easy connection. The halogen-free fire retardant insulation provides optimum safety for people and maximal asset protection against all risks of fire.
Design
1. Conductor
Flexible bare copper
Class 5
2. Insulation
Halogen-free cross-linked material type HF 90
Colours: black, green/yellow, red, blue or white
Marking
I NEXANS I MX 0.6/1kV "Section" mm² 90° C IEC 60332-3-22 "ww/yy"
+ metric marking
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor material
Bare copper
Conductor flexibility
Flexible class 5
Insulation
Polyolefin
Halogen free
IEC 60754-1
Insulation colour
Red
Dimensional characteristics
Dimensional characteristics
Number of cores
1
Conductor cross-section
1.5 mm²
Nominal outer diameter
2.9 mm
Minimum outer diameter
2.8 mm
Maximum outer diameter
3.5 mm
Approximate weight
20 kg/km
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Max. DC resistance of the conductor at 20°C
13.3 Ohm/km
Permissible short circuit current
0.2 kA
Nominal inductance
0.33 mH/km
Permissible current rating in open air
23 A
Usage characteristics
Usage characteristics
Fire retardant
IEC 60332-3-22
Flame retardant
IEC 60332-1
Smoke density
IEC 61034
Gases corrosivity
IEC 60754-2
Operating temperature, range
-30 ... 80 °C
Max. conductor temperature in service
- °C
Length
- m
Packaging
Coil
Standard
IEC
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania