MX 0.6/1 (1.2) kV

Products

MX 1X0.75RF 0.6/1KV BK 1000

Nexans ref. 10118168

  • Insulation colour: Black
  • Conductor cross-section: 0.75 mm²
  • Minimum outer diameter: 2.2 mm
  • Maximum outer diameter: 2.9 mm
  • Approximate weight: 11 kg/km

 

MX 1x0.75RF 0.6/1kV RD 1000

Nexans ref. 10264339

  • Insulation colour: Red
  • Conductor cross-section: 0.75 mm²
  • Minimum outer diameter: 2.2 mm
  • Maximum outer diameter: 2.9 mm
  • Approximate weight: 13 kg/km

 

MX 1x0.75RF 0.6/1kV WT 1000

Nexans ref. 10045465

  • Insulation colour: White
  • Conductor cross-section: 0.75 mm²
  • Minimum outer diameter: 2.2 mm
  • Maximum outer diameter: 2.9 mm
  • Approximate weight: 11 kg/km

 

MX 1x0,75RF 0.6/1kV BU 1000

Nexans ref. 10045467

  • Insulation colour: Blue
  • Conductor cross-section: 0.75 mm²
  • Minimum outer diameter: 2.2 mm
  • Maximum outer diameter: 2.9 mm
  • Approximate weight: 11 kg/km

 

MX 1X1RF 0.6/1KV BK 1000

Nexans ref. 10082992

  • Insulation colour: Black
  • Conductor cross-section: 1 mm²
  • Minimum outer diameter: 2.3 mm
  • Maximum outer diameter: 3.0 mm
  • Approximate weight: 14 kg/km

 

MX 1X1.5RF 0.6/1KV BK 1000

Nexans ref. 10045469

  • Insulation colour: Black
  • Conductor cross-section: 1.5 mm²
  • Minimum outer diameter: 2.8 mm
  • Maximum outer diameter: 3.5 mm
  • Approximate weight: 20 kg/km

 

MX 1X1.5RF 0.6/1KV GNYE 1000

Nexans ref. 10264341

  • Insulation colour: Yellow/Green
  • Conductor cross-section: 1.5 mm²
  • Minimum outer diameter: 2.8 mm
  • Maximum outer diameter: 3.5 mm
  • Approximate weight: 20 kg/km

 

MX 1x1.5RF 0.6/1kV RD 1000

Nexans ref. 10264340

  • Insulation colour: Red
  • Conductor cross-section: 1.5 mm²
  • Minimum outer diameter: 2.8 mm
  • Maximum outer diameter: 3.5 mm
  • Approximate weight: 20 kg/km

 

MX 1x1.5RF 0.6/1kV WT 1000

Nexans ref. 25404293

  • Insulation colour: White
  • Conductor cross-section: 1.5 mm²
  • Minimum outer diameter: 2.8 mm
  • Maximum outer diameter: 3.5 mm
  • Approximate weight: 20 kg/km

 

MX 1x1.5RF 0.6/1kV BU 1000

Nexans ref. 10045463

  • Insulation colour: Blue
  • Conductor cross-section: 1.5 mm²
  • Minimum outer diameter: 2.8 mm
  • Maximum outer diameter: 3.5 mm
  • Approximate weight: 20 kg/km

 

MX 1X2.5RF 0.6/1KV BK 500

Nexans ref. 10046269

  • Insulation colour: Black
  • Conductor cross-section: 2.5 mm²
  • Minimum outer diameter: 3.2 mm
  • Maximum outer diameter: 4.0 mm
  • Approximate weight: 29 kg/km

 

MX 1X2.5RF 0.6/1KV GNYE 500

Nexans ref. 10264388

  • Insulation colour: Yellow/Green
  • Conductor cross-section: 2.5 mm²
  • Minimum outer diameter: 3.2 mm
  • Maximum outer diameter: 4.0 mm
  • Approximate weight: 29 kg/km

 

MX 1x2.5RF 0.6/1kV RD 500

Nexans ref. 10264342

  • Insulation colour: Red
  • Conductor cross-section: 2.5 mm²
  • Minimum outer diameter: 3.2 mm
  • Maximum outer diameter: 4.0 mm
  • Approximate weight: 29 kg/km

 

MX 1x2.5RF 0.6/1kV BU 500

Nexans ref.

  • Insulation colour: Blue
  • Conductor cross-section: 2.5 mm²
  • Minimum outer diameter: 3.2 mm
  • Maximum outer diameter: 4.0 mm
  • Approximate weight: 29 kg/km

 

MX 1X4RF 0.6/1KV BK 500

Nexans ref. 10045476

  • Insulation colour: Black
  • Conductor cross-section: 4 mm²
  • Minimum outer diameter: 3.7 mm
  • Maximum outer diameter: 4.5 mm
  • Approximate weight: 44 kg/km

 

MX 1x6RF 0.6/1kV BK 500

Nexans ref. 10264385

  • Insulation colour: Black
  • Conductor cross-section: 6 mm²
  • Minimum outer diameter: 4.2 mm
  • Maximum outer diameter: 5.2 mm
  • Approximate weight: 62 kg/km

 

MX 1X6RF 0.6/1KV GNYE

Nexans ref. 10045485

  • Insulation colour: Yellow/Green
  • Conductor cross-section: 6 mm²
  • Minimum outer diameter: 4.2 mm
  • Maximum outer diameter: 5.2 mm
  • Approximate weight: 62 kg/km

 

MX 1x10RF 0.6/1kV BK

Nexans ref. 10264343

  • Insulation colour: Black
  • Conductor cross-section: 10 mm²
  • Minimum outer diameter: 5.2 mm
  • Maximum outer diameter: 6.2 mm
  • Approximate weight: 101 kg/km

 

MX 1X10RF 0.6/1KV GNYE

Nexans ref. 25404256

  • Insulation colour: Yellow/Green
  • Conductor cross-section: 10 mm²
  • Minimum outer diameter: 5.2 mm
  • Maximum outer diameter: 6.2 mm
  • Approximate weight: 101 kg/km

 

MX 1x16RF 0.6/1kV BK

Nexans ref. 10264384

  • Insulation colour: Black
  • Conductor cross-section: 16 mm²
  • Minimum outer diameter: 6.6 mm
  • Maximum outer diameter: 7.6 mm
  • Approximate weight: 158 kg/km

 

MX 1X16RF 0.6/1KV GNYE

Nexans ref. 25404257

  • Insulation colour: Yellow/Green
  • Conductor cross-section: 16 mm²
  • Minimum outer diameter: 6.6 mm
  • Maximum outer diameter: 7.6 mm
  • Approximate weight: 158 kg/km

 

MX 1x25RF 0.6/1kV BK 500

Nexans ref. 10045491

  • Insulation colour: Black
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 8.0 mm
  • Maximum outer diameter: 9.4 mm
  • Approximate weight: 246 kg/km

 

MX 1X25RF 0.6/1KV GNYE 500

Nexans ref. 25404158

  • Insulation colour: Yellow/Green
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 8.0 mm
  • Maximum outer diameter: 9.4 mm
  • Approximate weight: 246 kg/km

 

MX 1x35RF 0.6/1kV BK 500

Nexans ref. 10045493

  • Insulation colour: Black
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 9.4 mm
  • Maximum outer diameter: 11.0 mm
  • Approximate weight: 337 kg/km

 

MX 1X35RF 0.6/1KV GNYE 500

Nexans ref. 25404159

  • Insulation colour: Yellow/Green
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 9.4 mm
  • Maximum outer diameter: 11.0 mm
  • Approximate weight: 337 kg/km

 

MX 1x50RF 0.6/1kV BK 500

Nexans ref. 10045495

  • Insulation colour: Black
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 11.0 mm
  • Maximum outer diameter: 13.0 mm
  • Approximate weight: 481 kg/km

 

MX 1X50RF 0.6/1KV GNYE 500

Nexans ref. 25404160

  • Insulation colour: Yellow/Green
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 11.0 mm
  • Maximum outer diameter: 13.0 mm
  • Approximate weight: 481 kg/km

 

MX 1x70RF 0.6/1kV BK 500

Nexans ref. 25404141

  • Insulation colour: Black
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 13.0 mm
  • Maximum outer diameter: 15.0 mm
  • Approximate weight: 665 kg/km

 

MX 1X70RF 0.6/1KV GNYE 500

Nexans ref. 25404161

  • Insulation colour: Yellow/Green
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 13.0 mm
  • Maximum outer diameter: 15.0 mm
  • Approximate weight: 664 kg/km

 

MX 0.6/1kV 1x300 Noir GL

Nexans ref.

  • Packaging: m
  • Insulation colour: Black
  • Conductor cross-section: 300 mm²
  • Minimum outer diameter: 26.6 mm
  • Maximum outer diameter: 28.8 mm
  • Approximate weight: 2677 kg/km

 

Description

Description

Standards

  • International
    IEC 60092-350; IEC 60092-353; IEC 60092-360; IEC 60228; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034

Application

MX  0.6/1 kV power wires are used for wiring switchboards, cabinets, control panels and various electrical enclosures. The highly flexible wires are designed with finely stranded conductors for easy connection. The halogen-free fire retardant insulation provides optimum safety for people and maximal asset protection against all risks of fire.

 

Design

1.   Conductor
      Flexible bare copper
      Class 5

 

2.    Insulation
      Halogen-free cross-linked material type HF 90
      Colours: black, green/yellow, red, blue or white

 

 

Marking

I NEXANS I MX 0.6/1kV "Section" mm²  90° C IEC 60332-3-22 "ww/yy"
+ metric marking

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Conductor flexibility
Flexible class 5
Insulation
Polyolefin
Halogen free
IEC 60754-1

Dimensional characteristics

Dimensional characteristics

Number of cores
1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV

Usage characteristics

Usage characteristics

Fire retardant
IEC 60332-3-22
Flame retardant
IEC 60332-1
Gases toxicity
No
Smoke density
IEC 61034
Gases corrosivity
IEC 60754-2
Operating temperature, range
-30 - 80 °C
Max. conductor temperature in service
- °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close