MPRXCX® FLEXISHIP® EMC
0.6/1(1.2) kV

Products

MPRXCX® FLEXISHIP® EMC 0.6/1kV 3x16

Nexans ref.

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 3
  • Conductor cross-section: 16 mm²
  • Minimum outer diameter: 18.0 mm
  • Maximum outer diameter: 20.5 mm
  • Approximate weight: 790 kg/km

 

MPRXCX® FLEXISHIP® EMC 0.6/1kV 3x25

Nexans ref.

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 3
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 22.5 mm
  • Maximum outer diameter: 25.0 mm
  • Approximate weight: 1140 kg/km

 

MPRXCX® FLEXISHIP® EMC 0.6/1kV 3x35

Nexans ref.

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 3
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 25.0 mm
  • Maximum outer diameter: 28.5 mm
  • Approximate weight: 1530 kg/km

 

MPRXCX® FLEXISHIP® EMC 3x50

Nexans ref. 10280564

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 3
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 24.5 mm
  • Maximum outer diameter: 30.5 mm
  • Approximate weight: 1974 kg/km

 

MPRXCX® FLEXISHIP® EMC 0.6/1kV 3x70

Nexans ref.

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 3
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 36.5 mm
  • Maximum outer diameter: 39.5 mm
  • Approximate weight: 3205 kg/km

 

MPRXCX® FLEXISHIP® EMC 0.6/1kV 3x95

Nexans ref.

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 3
  • Conductor cross-section: 95 mm²
  • Minimum outer diameter: 40.0 mm
  • Maximum outer diameter: 44.0 mm
  • Approximate weight: 4062 kg/km

 

MPRXCX® FLEXISHIP® EMC 3x120

Nexans ref. 10282645

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 3
  • Conductor cross-section: 120 mm²
  • Minimum outer diameter: 45.0 mm
  • Maximum outer diameter: 49.5 mm
  • Approximate weight: 4135 kg/km

 

MPRXCX® FLEXISHIP® EMC 0.6/1kV 3x185

Nexans ref. 10239793

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 3
  • Conductor cross-section: 185 mm²
  • Minimum outer diameter: 54.5 mm
  • Maximum outer diameter: 60.0 mm
  • Approximate weight: 7320 kg/km

 

MPRXCX® FLEXISHIP® EMC 4G2,5

Nexans ref. 10280406

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Minimum outer diameter: 11.0 mm
  • Maximum outer diameter: 13.0 mm
  • Approximate weight: 222 kg/km

 

MPRXCX® FLEXISHIP® EMC 4G4

Nexans ref.

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 4 mm²
  • Minimum outer diameter: 12.5 mm
  • Maximum outer diameter: 15.0 mm
  • Approximate weight: 287 kg/km

 

MPRXCX® FLEXISHIP® EMC 4G6

Nexans ref. 10280407

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 6 mm²
  • Minimum outer diameter: 15.0 mm
  • Maximum outer diameter: 17.5 mm
  • Approximate weight: 423 kg/km

 

MPRXCX® FLEXISHIP® EMC 3x16+3G2,5

Nexans ref. 10280408

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 16 mm²
  • Minimum outer diameter: 20.5 mm
  • Maximum outer diameter: 23.5 mm
  • Approximate weight: 878 kg/km

 

MPRXCX® FLEXISHIP® EMC 3x25+3G4

Nexans ref. 10280409

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 22.0 mm
  • Maximum outer diameter: 26.5 mm
  • Approximate weight: 1244 kg/km

 

MPRXCX® FLEXISHIP® EMC 3x35+3G6

Nexans ref. 10282483

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 27.8 mm
  • Maximum outer diameter: 32.0 mm
  • Approximate weight: 1728 kg/km

 

MPRXCX® FLEXISHIP® EMC 3x50+3G10

Nexans ref. 10280410

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 29.5 mm
  • Maximum outer diameter: 32.5 mm
  • Approximate weight: 2321 kg/km

 

MPRXCX® FLEXISHIP® EMC 3x70+3G10

Nexans ref. 10280523

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 36.5 mm
  • Maximum outer diameter: 40.5 mm
  • Approximate weight: 3171 kg/km

 

MPRXCX® FLEXISHIP® EMC 3x70+3G16

Nexans ref. 10281396

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 35.0 mm
  • Maximum outer diameter: 38.5 mm
  • Approximate weight: 3317 kg/km

 

MPRXCX® FLEXISHIP® EMC 3x95+3G16

Nexans ref. 10280522

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 95 mm²
  • Minimum outer diameter: 40.5 mm
  • Maximum outer diameter: 44.5 mm
  • Approximate weight: 4012 kg/km

 

MPRXCX® FLEXISHIP® EMC 3x120+3G25

Nexans ref. 10281395

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 120 mm²
  • Minimum outer diameter: 45.0 mm
  • Maximum outer diameter: 49.0 mm
  • Approximate weight: 4998 kg/km

 

MPRXCX® FLEXISHIP® EMC 3x150+3G25

Nexans ref.

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 150 mm²
  • Minimum outer diameter: 49.5 mm
  • Maximum outer diameter: 54.5 mm
  • Approximate weight: 6680 kg/km

 

Description

Description

Standards

  • International
    IEC 60092-350; IEC 60092-353; IEC 60092-360; IEC 60228; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034

Application

Motor supply cable for frequency converters controlled low voltage AC drives on ships, called VFD applications. MPRXCX® FLEXISHIP® EMC cables are designed with a special coverage, copper-polyester tape and braid, which provide a 100% EMC protection. Insulation with low dielectric constant is used to reduce reflected wave voltage peak magnitude. 

Symmetrical insulated ground wires, placed in corner, can reduce reflected wave and return common mode noisy currents back to the drive. Enhanced insulation is implemented for 0.6/1 (1.2) kV cable to fulfil periodic peak voltage up to 2xU=2 kV due to harmonics.

These cables are used on board of ships in all locations for fixed installations.

Design

  1. Conductor:
    Flexible bare copper class 5
    Stranded bare copper class 2 for cross-section < 4 mm²
  2. Insulation:
    XLPE (cross linked polyethylene)
  3. Optional
    Return earth conductor
  4. Assempling:
    Polyester tape 
  5. Screen / Armouring:
    Copper / polyester tape
    Bare copper braid
  6. Outer sheath:
    Polyolefin SHF1 (SHF2 on request)
    Colour: black

Marking

NEXANS 279 MPRXCX FLEXISHIP EMC Nber of cores & cross-section 0.6/1 kV 90C
IEC 60092-353 IEC 60332-22 Cat. A SS YYYY *CE* Manufacturing n° + metric marking

Core Identification

3 cores: black-grey-brown
Earth: green/yellow split in 3 conductors

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
XLPE (Cross-linked Polyethylene)
Screen
Copper tape
Armour type
Bare copper braid
Outer sheath
Polyolefin
Sheath colour
Black
Halogen free
IEC 60754-1

Usage characteristics

Usage characteristics

Fire retardant
IEC 60332-3-22
Flame retardant
IEC 60332-1
Gases toxicity
No
Gases corrosivity
IEC 60754-2
Smoke density
IEC 61034
Electro magnetic interference resistance
Yes
Operating temperature, range
-30 - 80 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close