MPRXCX® FLEXISHIP® 1.8/3 (3.6) kV

Products

MPRXCX FLEXISHIP 1.8/3kV 1x25

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 15.5 mm
  • Maximum outer diameter: 18.0 mm
  • Approximate weight: 520 kg/km
  • Permissible current rating in open air: 127 A

 

MPRXCX FLEXISHIP 1.8/3kV 1x35

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 17.0 mm
  • Maximum outer diameter: 19.5 mm
  • Approximate weight: 650 kg/km
  • Permissible current rating in open air: 157 A

 

MPRXCX FLEXISHIP 1.8/3kV 1x50

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 18.0 mm
  • Maximum outer diameter: 20.5 mm
  • Approximate weight: 810 kg/km
  • Permissible current rating in open air: 196 A

 

MPRXCX FLEXISHIP 1.8/3kV 1x70

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 20.0 mm
  • Maximum outer diameter: 22.5 mm
  • Approximate weight: 1030 kg/km
  • Permissible current rating in open air: 242 A

 

MPRXCX FLEXISHIP 1.8/3kV 1x95

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 95 mm²
  • Minimum outer diameter: 22.0 mm
  • Maximum outer diameter: 25.0 mm
  • Approximate weight: 1340 kg/km
  • Permissible current rating in open air: 293 A

 

MPRXCX FLEXISHIP 1.8/3kV 1x120

Nexans ref. 10233812

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 120 mm²
  • Minimum outer diameter: 23.5 mm
  • Maximum outer diameter: 26.5 mm
  • Approximate weight: 1590 kg/km
  • Permissible current rating in open air: 339 A

 

MPRXCX FLEXISHIP 1.8/3kV 1x150

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 150 mm²
  • Minimum outer diameter: 26.0 mm
  • Maximum outer diameter: 29.0 mm
  • Approximate weight: 1950 kg/km
  • Permissible current rating in open air: 389 A

 

MPRXCX FLEXISHIP 1.8/3KV 1X185

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 185 mm²
  • Minimum outer diameter: 27.5 mm
  • Maximum outer diameter: 31.0 mm
  • Approximate weight: 2320 kg/km
  • Permissible current rating in open air: 444 A

 

MPRXCX FLEXISHIP 1.8/3kV 1x240

Nexans ref. 25491774

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 240 mm²
  • Minimum outer diameter: 31.5 mm
  • Maximum outer diameter: 35.0 mm
  • Approximate weight: 2960 kg/km
  • Permissible current rating in open air: 522 A

 

MPRXCX FLEXISHIP 1.8/3kV 1x300

Nexans ref. 25491775

  • Packaging: Cut to length (m)
  • Number of cores: 1
  • Conductor cross-section: 300 mm²
  • Minimum outer diameter: 32.5 mm
  • Maximum outer diameter: 36.5 mm
  • Approximate weight: 3530 kg/km
  • Permissible current rating in open air: 601 A

 

MPRXCX FLEXISHIP 1.8/3kV 3x25

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 28.0 mm
  • Maximum outer diameter: 31.5 mm
  • Approximate weight: 1590 kg/km
  • Permissible current rating in open air: 89 A

 

MPRXCX FLEXISHIP 1.8/3kV 3x35

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 31.0 mm
  • Maximum outer diameter: 34.5 mm
  • Approximate weight: 2005 kg/km
  • Permissible current rating in open air: 110 A

 

MPRXCX FLEXISHIP 1.8/3kV 3x50

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 34.5 mm
  • Maximum outer diameter: 38.5 mm
  • Approximate weight: 2710 kg/km
  • Permissible current rating in open air: 137 A

 

MPRXCX FLEXISHIP 1.8/3kV 3x70

Nexans ref.

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 38.5 mm
  • Maximum outer diameter: 42.5 mm
  • Approximate weight: 3470 kg/km
  • Permissible current rating in open air: 169 A

 

MPRXCX FLEXISHIP 1.8/3KV 3X95

Nexans ref. 25491785

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 95 mm²
  • Minimum outer diameter: 44.0 mm
  • Maximum outer diameter: 48.5 mm
  • Approximate weight: 4245 kg/km
  • Permissible current rating in open air: 205 A

 

MPRXCX FLEXISHIP 1.8/3KV 3X120

Nexans ref. 25491786

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 120 mm²
  • Minimum outer diameter: 47.0 mm
  • Maximum outer diameter: 52.0 mm
  • Approximate weight: 5299 kg/km
  • Permissible current rating in open air: 237 A

 

MPRXCX FLEXISHIP 1.8/3kV 3x150

Nexans ref. 25491787

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Conductor cross-section: 150 mm²
  • Minimum outer diameter: 51.0 mm
  • Maximum outer diameter: 56.5 mm
  • Approximate weight: 6369 kg/km
  • Permissible current rating in open air: 273 A

 

Description

Description

Standards

  • International
    IEC 60092-350; IEC 60092-353; IEC 60092-360; IEC 60228; IEC 60332-1; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034

Application

MPRXCX® FLEXISHIP®   1.8/3 kV armoured power cables are used for equipment in medium voltage areas where enhanced mechanical protection and electrical screening (EMC) is required. These products are recommended for installations and connections in narrow spaces where an optimal bending radius is required. Designed with halogen-free fire retardant materials, they provide optimum safety for people and maximal asset protection against all risks of fire.
 

Design

  1. Conductor
    Flexible bare copper, class 5
     
  2. Insulation
    XLPE (cross-linked polyethylene) 
     
  3. Inner covering
    Lapped or extruded
     
  4. Armouring
    Bare copper braid 
     
  5. Outer sheath
    Polyolefin SHF1 (SHF2 on request)
    Colour: red

Marking

I NEXANS I MPRXCX  FLEXISHIP  1.8/3 kV "n" x "s" mm2  90°C IEC 60092-353
IEC 60332-3-22 Cat.A  "ww/yy" + metric marking

 

Core Identification

by colour: black-brown-grey

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Halogen free
IEC 60754-1
Sheath colour
Red

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
1.8 / 3 (3.6) kV

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1
Fire retardant
IEC 60332-3-22
Smoke density
IEC 61034
Gases corrosivity
IEC 60754-2
Gases toxicity
No
Operating temperature, range
-30 - 80 °C
Electro magnetic interference resistance
Yes

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close