MPRXCX® FLEXISHIP EMC 1.8/3kV 3 x 70

Description

Description

Standards

  • International
    IEC 60092-350; IEC 60092-353; IEC 60092-360; IEC 60228; IEC 60332-1; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034

Application

Motor supply cable for frequency converters controlled low voltage AC drives on ships, called VFD applications. MPRXCX® FLEXISHIP® EMC cables are designed with a special coverage, copper-polyester tape and braid, which provide a 100% EMC protection. Insulation with low dielectric constant is used to reduce reflected wave voltage peak magnitude. 
Symmetrical insulated ground wires, placed in corner, can reduce reflected wave and return common mode noisy currents back to the drive. Enhanced insulation is implemented for 1.8/3(3.6) kV cable to fulfil periodic peak voltage up to 3 kV due to harmonics.
These cables are used on board of ships in all locations for fixed installations.

Design

  1. Conductor
    Flexible bare copper
    Class 5
     
  2. Insulation
    XLPE (cross-linked polyethylene) 
     
  3. Optional
    Symmetrical return earth conductors
     
  4. Inner covering
    Lapped or extruded
     
  5. Screen / Armouring
    Copper / polyester tape
    Bare copper braid
     
  6. Outer sheath
    Polyolefin SHF1 (SHF2 on request)
    Colour: red
     

Marking

I NEXANS I MPRXCX FLEXISHIP EMC  1.8/3kV  "n"x"s"mm2 90°C
IEC 60092-353 IEC 60332-3-22  Cat. A ww/yy + metric marking

 

Core Identification

3 cores: black-grey-brown
Earth: green/yellow split in 3 conductors

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Conductor flexibility
Flexible class 5
Insulation
XLPE (Cross-linked Polyethylene)
Inner sheath
Lapped or extruded inner covering
Screen
Copper - Polyester tape
Armour type
Bare copper braid
Construction type
3 x 70
Outer sheath
Polyolefin
Halogen free
IEC 60754-1
Sheath colour
Red
With Green/Yellow core
No

Dimensional characteristics

Dimensional characteristics

Number of cores
3
Conductor cross-section
70 mm²
Nominal outer diameter
40.6 mm
Minimum outer diameter
38.5 mm
Maximum outer diameter
42.5 mm
Approximate weight
3536 kg/km
Earth conductor cross section
0 mm²
Number of auxiliary conductors
0

Electrical characteristics

Electrical characteristics

Permissible current rating in open air
169 A
Rated Voltage Uo/U (Um)
1.8 / 3 (3.6) kV

Usage characteristics

Usage characteristics

Fire retardant
IEC 60332-3-22
Flame retardant
IEC 60332-1
Smoke density
IEC 61034
Gases corrosivity
IEC 60754-2
Standard
IEC
Max. conductor temperature in service
90 °C
Operating temperature, range
-30 - 80 °C
Electro magnetic interference resistance
Yes
Gases toxicity
No

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close