MPRXCX®FLEXISHIP® 6/10KV 1X240

Description

Description

Standards

  • International
    IEC 60092-350; IEC 60092-354; IEC 60092-360; IEC 60228; IEC 60332-1; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034

Application

MPRXCX® FLEXISHIP®   6/10 kV armoured power cables are used for critical medium voltage systems where enhanced mechanical protection and electrical screening (EMC) is required. These products are recommended for installations and connections in environments where an optimal bending radius is required. Designed with halogen-free fire retardant materials, they provide optimum safety for people and maximal asset protection against all risks of fire.
MPRXCX® FLEXISHIP® 6/10 kV cables are compatible with Nexans`medium voltage accessories to connect generators, switchgears and transformers.

Design

  1. Conductor
    Flexible bare copper
    Class 5 
     
  2. Extruded semi-conducting layer 
     
  3. Insulation
    XLPE (cross-linked polyethylene) 
     
  4. Screen
    Extruded semi-conducting layer
    Concentric layer of copper wires
     
  5. Inner covering
    Halogen-free polyolefin
     
  6. Armouring
    Bare copper braid
     
  7. Outer sheath:
    Polyolefin SHF1 (SHF2 on request)
    Colour: red
     

 

 

Marking

I NEXANS I MPRXCX FLEXISHIP "n" x "s" mm2 6/10 kV  90° C IEC 60092-354
IEC 60332-3-22  "ww/yy" + metric marking

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Material of the inner semi-conductor
Extruded
Insulation
XLPE (Cross-linked Polyethylene)
Screen
Extruded semi-conductor, bare copper tape
Inner sheath
Halogen free polyolefin
Armour type
Bare copper braid
Outer sheath
Polyolefin
Halogen free
IEC 60754-1
Sheath colour
Red

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Conductor cross-section
240 mm²
Nominal outer diameter
40.4 mm
Minimum outer diameter
39.0 mm
Maximum outer diameter
43.0 mm
Approximate weight
3500 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
6 / 10 (12) kV
Permissible current rating in open air
522 A

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1
Standard
IEC
Fire retardant
IEC 60332-3-22
Smoke density
IEC 61034
Gases toxicity
No
Operating temperature, range
-30 - 80 °C
Electro magnetic interference resistance
Yes

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close