MPRXCX® 150/250 (300) V

Products

MPRXCX® 150/250 V 2x0.75

Nexans ref. 10193614

  • Packaging: Cut to length (m)
  • Number of cores: 2
  • Minimum outer diameter: 6.8 mm
  • Maximum outer diameter: 8.2 mm
  • Approximate weight: 73 kg/km

 

MPRXCX® 150/250 V 3x0.75

Nexans ref. 10193615 - Country ref. 01101465

  • Packaging: Cut to length (m)
  • Number of cores: 3
  • Minimum outer diameter: 7.2 mm
  • Maximum outer diameter: 8.4 mm
  • Approximate weight: 85 kg/km

 

MPRXCX® 150/250 V 5x0.75

Nexans ref. 10210938

  • Packaging: Cut to length (m)
  • Number of cores: 5
  • Minimum outer diameter: 8.6 mm
  • Maximum outer diameter: 10.0 mm
  • Approximate weight: 120 kg/km

 

MPRXCX® 150/250 V 7x0.75

Nexans ref. 10193620 - Country ref. 01101467

  • Packaging: Cut to length (m)
  • Number of cores: 7
  • Minimum outer diameter: 9.2 mm
  • Maximum outer diameter: 11.0 mm
  • Approximate weight: 142 kg/km

 

MPRXCX® 150/250 V 12x0.75

Nexans ref. 10199123

  • Packaging: Cut to length (m)
  • Number of cores: 12
  • Minimum outer diameter: 11.5 mm
  • Maximum outer diameter: 13.5 mm
  • Approximate weight: 218 kg/km

 

MPRXCX® 150/250 V 19x0.75

Nexans ref. 10202495

  • Packaging: Cut to length (m)
  • Number of cores: 19
  • Minimum outer diameter: 14.0 mm
  • Maximum outer diameter: 16.0 mm
  • Approximate weight: 339 kg/km

 

MPRXCX® 150/250 V 27x0.75

Nexans ref. 10045665

  • Packaging: Cut to length (m)
  • Number of cores: 27
  • Minimum outer diameter: 16.5 mm
  • Maximum outer diameter: 19.0 mm
  • Approximate weight: 460 kg/km

 

MPRXCX® 150/250 V 37x0.75

Nexans ref. 10237547

  • Packaging: Cut to length (m)
  • Number of cores: 37
  • Minimum outer diameter: 18.0 mm
  • Maximum outer diameter: 20.5 mm
  • Approximate weight: 570 kg/km

 

Description

Description

Standards

  • International
    IEC 60092-350; IEC 60092-360; IEC 60092-376; IEC 60228; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034

Application

MPRXCX® type is used on board of ships for fixed installations complying with IEC 60092-352.

The good screening qualities of the braid also reduce radio interference and electrical influences to electronic installations. MPRXCX® type withstands IEC 60332-3-22 fire test on bunched cables and performs to the SOLAS requirements.

All materials used to manufacture this cable are halogen-free. This design ensures that non corrosive and low toxic gases are emitted in case of fire. Therefore, this cable type is especially designed for installations on passenger ships.

Design

1.   Conductor
      Stranded bare copper, class 2
2.   Insulation
      XLPE (cross-linked polyethylene)
3.   Inner covering   
     (Filler, if necessary)
      Lapped
5.   Armour
      Bare copper braid
6.   Outer Sheath
      Polyolefin SHF1 (SHF2 on request)
      Colour: grey

Marking

NEXANS 279 MPRXCX Nber of cores & cross-section 150/250V 90C
IEC 60092-376 IEC 60332-3-22 Cat.A WW YYYY *CE* Manufacturing n° + metric marking

Core Identification

White with printed numbers

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Halogen free
IEC 60754-1
Sheath colour
Grey

Dimensional characteristics

Dimensional characteristics

Conductor cross-section
0.75 mm²

Usage characteristics

Usage characteristics

Fire retardant
IEC 60332-3-22
Flame retardant
IEC 60332-1
Gases toxicity
No
Gases corrosivity
IEC 60754-2
Smoke density
IEC 61034
Electro magnetic interference resistance
Yes
Operating temperature, range
-30 - 80 °C
Max. conductor temperature in service
90 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close