MPRXCX® 331 / MPRXCX® 331 FLEXISHIP® 0.6/1 (1.2) kV

Products

MPRXCX FLEXISHIP 331 0.6/1KV 1x35

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 1
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 12.5 mm
  • Maximum outer diameter: 15.0 mm
  • Approximate weight: 450 kg/km
  • Permissible current rating in open air: 157 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 1x50

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 1
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 15.0 mm
  • Maximum outer diameter: 17.0 mm
  • Approximate weight: 650 kg/km
  • Permissible current rating in open air: 196 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 1x70

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 1
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 17.0 mm
  • Maximum outer diameter: 19.5 mm
  • Approximate weight: 860 kg/km
  • Permissible current rating in open air: 242 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 1x95

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 1
  • Conductor cross-section: 95 mm²
  • Minimum outer diameter: 18.5 mm
  • Maximum outer diameter: 21.5 mm
  • Approximate weight: 1090 kg/km
  • Permissible current rating in open air: 293 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 1x120

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 1
  • Conductor cross-section: 120 mm²
  • Minimum outer diameter: 20.5 mm
  • Maximum outer diameter: 23.5 mm
  • Approximate weight: 1350 kg/km
  • Permissible current rating in open air: 339 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 1x150

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 1
  • Conductor cross-section: 150 mm²
  • Minimum outer diameter: 23.0 mm
  • Maximum outer diameter: 27.5 mm
  • Approximate weight: 1655 kg/km
  • Permissible current rating in open air: 389 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 1x185

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 1
  • Conductor cross-section: 185 mm²
  • Minimum outer diameter: 25.0 mm
  • Maximum outer diameter: 28.0 mm
  • Approximate weight: 1984 kg/km
  • Permissible current rating in open air: 444 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 1x240

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 1
  • Conductor cross-section: 240 mm²
  • Minimum outer diameter: 28.0 mm
  • Maximum outer diameter: 31.0 mm
  • Approximate weight: 2593 kg/km
  • Permissible current rating in open air: 522 A

 

MPRXCX® 331 2 x 1.5 mm²

Nexans ref. 10171729

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Minimum outer diameter: 10.0 mm
  • Maximum outer diameter: 12.5 mm
  • Approximate weight: 130 kg/km
  • Permissible current rating in open air: 20 A

 

MPRXCX® 331 2 x 2.5 mm²

Nexans ref. 10171736

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²
  • Minimum outer diameter: 10.5 mm
  • Maximum outer diameter: 12.5 mm
  • Approximate weight: 162 kg/km
  • Permissible current rating in open air: 26 A

 

MPRXCX® 331 2 x 4 mm²

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 2
  • Conductor cross-section: 4 mm²
  • Minimum outer diameter: 12.0 mm
  • Maximum outer diameter: 14.5 mm
  • Approximate weight: 193 kg/km
  • Permissible current rating in open air: 34 A

 

MPRXCX® 331 2 x 6 mm²

Nexans ref. 25493182

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 2
  • Conductor cross-section: 6 mm²
  • Minimum outer diameter: 13.0 mm
  • Maximum outer diameter: 15.5 mm
  • Approximate weight: 281 kg/km
  • Permissible current rating in open air: 44 A

 

MPRXCX® 331 2 x 10 mm²

Nexans ref. 25493167

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 2
  • Conductor cross-section: 10 mm²
  • Minimum outer diameter: 15.0 mm
  • Maximum outer diameter: 18.0 mm
  • Approximate weight: 423 kg/km
  • Permissible current rating in open air: 61 A

 

MPRXCX® 331 2 x 16 mm²

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 2
  • Conductor cross-section: 16 mm²
  • Minimum outer diameter: 17.0 mm
  • Maximum outer diameter: 19.0 mm
  • Approximate weight: 640 kg/km
  • Permissible current rating in open air: 82 A

 

MPRXCX® 331 2 x 25 mm²

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 2
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 21.0 mm
  • Maximum outer diameter: 24.5 mm
  • Approximate weight: 1130 kg/km
  • Permissible current rating in open air: 108 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 2x35

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 2
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 25.0 mm
  • Maximum outer diameter: 28.0 mm
  • Approximate weight: 1820 kg/km
  • Permissible current rating in open air: 133 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 2x50

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 2
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 29.5 mm
  • Maximum outer diameter: 33.0 mm
  • Approximate weight: 2400 kg/km
  • Permissible current rating in open air: 167 A

 

MPRXCX® 331 3 x 1.5 mm²

Nexans ref. 10171731

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Minimum outer diameter: 10.5 mm
  • Maximum outer diameter: 13.0 mm
  • Approximate weight: 153 kg/km
  • Permissible current rating in open air: 16 A

 

MPRXCX® 331 3 x 2.5 mm²

Nexans ref. 10171737

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Minimum outer diameter: 11.5 mm
  • Maximum outer diameter: 14.0 mm
  • Approximate weight: 201 kg/km
  • Permissible current rating in open air: 21 A

 

MPRXCX® 331 3 x 4 mm²

Nexans ref. 25493138

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 3
  • Conductor cross-section: 4 mm²
  • Minimum outer diameter: 12.5 mm
  • Maximum outer diameter: 15.0 mm
  • Approximate weight: 254 kg/km
  • Permissible current rating in open air: 28 A

 

MPRXCX® 331 3 x 6 mm²

Nexans ref. 10234993

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 3
  • Conductor cross-section: 6 mm²
  • Minimum outer diameter: 13.5 mm
  • Maximum outer diameter: 17.0 mm
  • Approximate weight: 363 kg/km
  • Permissible current rating in open air: 36 A

 

MPRXCX® 331 3 x 10 mm²

Nexans ref. 25493142

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 3
  • Conductor cross-section: 10 mm²
  • Minimum outer diameter: 16.5 mm
  • Maximum outer diameter: 19.0 mm
  • Approximate weight: 519 kg/km
  • Permissible current rating in open air: 50 A

 

MPRXCX® 331 3 x 16 mm²

Nexans ref. 25493144

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 3
  • Conductor cross-section: 16 mm²
  • Minimum outer diameter: 18.5 mm
  • Maximum outer diameter: 22.0 mm
  • Approximate weight: 707 kg/km
  • Permissible current rating in open air: 67 A

 

MPRXCX® 331 3 x 25 mm²

Nexans ref. 25493146

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 3
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 23.0 mm
  • Maximum outer diameter: 25.5 mm
  • Approximate weight: 1039 kg/km
  • Permissible current rating in open air: 89 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 3x35

Nexans ref. 10241545

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 3
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 26.0 mm
  • Maximum outer diameter: 30.5 mm
  • Approximate weight: 1431 kg/km
  • Permissible current rating in open air: 110 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 3x50

Nexans ref. 10243660

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 3
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 30.5 mm
  • Maximum outer diameter: 34.0 mm
  • Approximate weight: 1996 kg/km
  • Permissible current rating in open air: 137 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 3x70

Nexans ref. 10241546

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 3
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 33.5 mm
  • Maximum outer diameter: 36.5 mm
  • Approximate weight: 2617 kg/km
  • Permissible current rating in open air: 169 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 3x95

Nexans ref. 10224218

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 3
  • Conductor cross-section: 95 mm²
  • Minimum outer diameter: 38.5 mm
  • Maximum outer diameter: 42.0 mm
  • Approximate weight: 3395 kg/km
  • Permissible current rating in open air: 205 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 3x120

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 3
  • Conductor cross-section: 120 mm²
  • Minimum outer diameter: 43.5 mm
  • Maximum outer diameter: 49.0 mm
  • Approximate weight: 4284 kg/km
  • Permissible current rating in open air: 237 A

 

MPRXCX® 331 4 x 1.5 mm²

Nexans ref. 25493127

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Minimum outer diameter: 11.5 mm
  • Maximum outer diameter: 14.0 mm
  • Approximate weight: 189 kg/km
  • Permissible current rating in open air: 16 A

 

MPRXCX® 331 4 x 2.5 mm²

Nexans ref. 25493133

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Minimum outer diameter: 12.5 mm
  • Maximum outer diameter: 15.0 mm
  • Approximate weight: 238 kg/km
  • Permissible current rating in open air: 21 A

 

MPRXCX® 331 4 x 4 mm²

Nexans ref. 25493139

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 4
  • Conductor cross-section: 4 mm²
  • Minimum outer diameter: 13.5 mm
  • Maximum outer diameter: 15.5 mm
  • Approximate weight: 350 kg/km
  • Permissible current rating in open air: 28 A

 

MPRXCX® 331 4 x 6 mm²

Nexans ref. 25493141

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 4
  • Conductor cross-section: 6 mm²
  • Minimum outer diameter: 15.5 mm
  • Maximum outer diameter: 18.0 mm
  • Approximate weight: 446 kg/km
  • Permissible current rating in open air: 36 A

 

MPRXCX® 331 4 x 10 mm²

Nexans ref. 25493143

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 4
  • Conductor cross-section: 10 mm²
  • Minimum outer diameter: 18.0 mm
  • Maximum outer diameter: 20.5 mm
  • Approximate weight: 642 kg/km
  • Permissible current rating in open air: 50 A

 

MPRXCX® 331 4 x 16 mm²

Nexans ref. 25493145

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 4
  • Conductor cross-section: 16 mm²
  • Minimum outer diameter: 20.5 mm
  • Maximum outer diameter: 23.0 mm
  • Approximate weight: 894 kg/km
  • Permissible current rating in open air: 67 A

 

MPRXCX® 331 4 x 25 mm²

Nexans ref. 25493162

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 4
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 26.0 mm
  • Maximum outer diameter: 29.5 mm
  • Approximate weight: 1770 kg/km
  • Permissible current rating in open air: 89 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 4x35

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 4
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 28.0 mm
  • Maximum outer diameter: 31.5 mm
  • Approximate weight: 1835 kg/km
  • Permissible current rating in open air: 110 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 4x50

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 4
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 33.5 mm
  • Maximum outer diameter: 38.5 mm
  • Approximate weight: 2519 kg/km
  • Permissible current rating in open air: 137 A

 

MPRXCX FLEXISHIP 331 0.6/1KV 4x70

Nexans ref.

  • Packaging: Cut to length (m)
  • Conductor flexibility: Flexible class 5
  • Number of cores: 4
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 38.0 mm
  • Maximum outer diameter: 40.0 mm
  • Approximate weight: 3437 kg/km
  • Permissible current rating in open air: 169 A

 

MPRXCX® 331 CONTROL 5 x 1.5 mm²

Nexans ref. 10171732

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Minimum outer diameter: 12.0 mm
  • Maximum outer diameter: 14.0 mm
  • Approximate weight: 233 kg/km
  • Permissible current rating in open air: 16 A

 

MPRXCX® 331 CONTROL 7 x 1.5 mm²

Nexans ref. 10171733

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Minimum outer diameter: 14.0 mm
  • Maximum outer diameter: 16.5 mm
  • Approximate weight: 308 kg/km
  • Permissible current rating in open air: 12 A

 

MPRXCX® 331 CONTROL 12 x 1.5 mm²

Nexans ref. 10171734

  • Packaging: Cut to length (m)
  • Conductor flexibility: Stranded class 2
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²
  • Minimum outer diameter: 18.0 mm
  • Maximum outer diameter: 21.5 mm
  • Approximate weight: 492 kg/km
  • Permissible current rating in open air: 10 A

 

Description

Description

Standards

  • International
    IEC 60331-1 or 2; IEC 60092-350; IEC 60092-353; IEC 60228; IEC 60331-2; IEC 60331-21 ; IEC 60332-1; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034

Applications

MPRXCX®331 0.6/1 kV armoured fire resistant power and control cables maintain circuit integrity in case of fire by meeting performances requirements from the IEC 60331 series for 90 minutes. They are used for detection and warning systems where enhanced mechanical protection and electrical screening (EMC) is required.

The highly flexible MPRXCX®331 FLEXISHIP® range is recommended for installations and connections in narrow spaces where an optimal bending radius is required. The sectoral conductors of multicores cables provide further space and weight savings on the cable trays. Designed with halogen-free fire retardant materials, they provide optimum safety for people and maximal asset protection against all risks of fire.


Design

1.   Conductor
      Stranded bare copper
      Class 2 or class 5 for FLEXISHIP®
2.   Insulation 
      Mica + XLPE (cross-linked polyethylene)
      Optional: Special fire resistant HF 90 (halogen-free compound)
      with INFIT TM technology up to 4 mm²
 3.  Inner covering
      (lapped)
4.   Armouring
      Bare copper braid, separator tape (optional)
5.   Outer sheath
      Polyolefin SHF 1 (SHF2 on request)
      Colour: orange

 

Marking

 l NEXANS l MPRXCX 331  or MPRXCX 331 FLEXISHIP  0.6/1 kV 3x1.5
90°C IEC 60092-353 IEC 60332-3-22  Cat. A IEC 60331-21/1  ww/yy *CE*+ metric marking

 

 

 

Core Identification

1 core:   black
2 cores: brown-blue
3 x:        brown-black-grey
3G:        brown-blue-green/yellow
4 x:        brown-black-grey-blue
4G:        brown-black-grey-green/yellow
> 5 cores: n x: white with printed numbers / nG: white with printed numbers + green/yellow core

 


 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Halogen free
IEC 60754-1
Sheath colour
Orange

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/1 kV
Maximum operating voltage
1.2 kV

Usage characteristics

Usage characteristics

Fire resistant
IEC 60331-21, IEC 60331-1 or 2
Flame retardant
IEC 60332-3 Cat. A
Smoke density
IEC 61034
Gases corrosivity
IEC 60754-2
Gases toxicity
No toxicity to IEC 60754-1
Electro magnetic interference resistance
Yes
Max. conductor temperature in service
90 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close