FLAMEX® (N)TMCGCHXOE 50 mm²
Nexans ref. 79470574
- Packaging: Cut to length (m)
- Conductor cross-section: 50 mm²
- Screen section: 16 mm²
- Diameter over external semi-conductor: 29.0 mm
- Minimum outer diameter: 34.0 mm
- Maximum outer diameter: 36.0 mm
- Approximate weight: 2100 kg/km
FLAMEX® (N)TMCGCHXOE 95 mm²
Nexans ref. 79470575
- Packaging: Cut to length (m)
- Conductor cross-section: 95 mm²
- Screen section: 16 mm²
- Diameter over external semi-conductor: 32.0 mm
- Minimum outer diameter: 40.0 mm
- Maximum outer diameter: 42.0 mm
- Approximate weight: 2500 kg/km
FLAMEX® (N)TMCGCHXOE 150 mm²
Nexans ref. 79470576
- Packaging: Cut to length (m)
- Conductor cross-section: 150 mm²
- Screen section: 16 mm²
- Diameter over external semi-conductor: 36.0 mm
- Minimum outer diameter: 41.0 mm
- Maximum outer diameter: 43.0 mm
- Approximate weight: 3200 kg/km
FLAMEX® (N)TMCGCHXOE 185 mm²
Nexans ref. 79477903
- Packaging: Cut to length (m)
- Conductor cross-section: 185 mm²
- Screen section: 25 mm²
- Diameter over external semi-conductor: 37.0 mm
- Minimum outer diameter: 42.0 mm
- Maximum outer diameter: 44.0 mm
- Approximate weight: 3600 kg/km
FLAMEX® (N)TMCGCHXOE 240 mm²
Nexans ref. 79470577
- Packaging: Cut to length (m)
- Conductor cross-section: 240 mm²
- Screen section: 25 mm²
- Diameter over external semi-conductor: 40.0 mm
- Minimum outer diameter: 45.0 mm
- Maximum outer diameter: 48.0 mm
- Approximate weight: 4300 kg/km
Description
Description
Standards
-
InternationalEN 45545-2 (HL3); EN 50264-1; IEC 60502
Applications
For inside and outside use in railway vehicles. Installation in cable ducts or tubes.
Current-carrying capacity acc. to EN 50343. Satisfies performance requirements to acc. to EN 45545-2 - HL3.
Available on request: HV loop, completely pre-assembled flexible cables with plugs and sealing ends, electrically tested.
Conductor temperature: -40°C / +90°C / +120°C
Design
1. Conductor
Flexible stranded tinned copper, class 5 acc. to IEC 60228
2. Inner conductive layer
Conductive rubber
3. Insulation
Cross-linked compound type EI 110 acc. to EN 50264-1
4. Outer conductive layer
Conductive rubber (thermo-strip)
5. Screen
Conductive tape
Tinned single wires with separator
6. Outer sheath
Cross-linked compound type EM104 acc. to EN 50264-1
Oil, diesel, ozone and UV resistant
Colour: black
Cable marking
Ink marking white e.g.:
FLAMEX VDE-Reg.-Nr. 7969 (N)TMCGCHXOE 1x95mm² RF/16 25/45 kV
WW/YYYY
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania