FLAMEX® EN 50306-2

Products

FLAMEX 20 EN 50306-2 1X0.5 M

Nexans ref. 10097799

  • Conductor cross-section: 0.5 mm²
  • Conductor diameter (mm): 0.95
  • Minimum cable diameter: 1.15 mm
  • Maximum cable diameter: 1.45 mm
  • Approximate weight: 6 kg/km

 

FLAMEX 20 EN 50306-2 1X0.75 M

Nexans ref. 10128028

  • Conductor cross-section: 0.75 mm²
  • Conductor diameter (mm): 1.15
  • Minimum cable diameter: 1.35 mm
  • Maximum cable diameter: 1.65 mm
  • Approximate weight: 8.5 kg/km

 

FLAMEX 20 EN 50306-2 1X1.0 M

Nexans ref. 10097800

  • Conductor cross-section: 1 mm²
  • Conductor diameter (mm): 1.3
  • Minimum cable diameter: 1.4 mm
  • Maximum cable diameter: 1.8 mm
  • Approximate weight: 10.5 kg/km

 

FLAMEX 20 EN 50306-2 1X1.5 M

Nexans ref. 10097801

  • Conductor cross-section: 1.5 mm²
  • Conductor diameter (mm): 1.60
  • Minimum cable diameter: 1.9 mm
  • Maximum cable diameter: 2.3 mm
  • Approximate weight: 16 kg/km

 

FLAMEX 20 EN 50306-2 1X2.5 M

Nexans ref. 10097802

  • Conductor cross-section: 2.5 mm²
  • Conductor diameter (mm): 2.00
  • Minimum cable diameter: 2.45 mm
  • Maximum cable diameter: 2.85 mm
  • Approximate weight: 26.5 kg/km

 

Description

Description

Standards

  • International
    EN 45545-2 (HL3); EN 50305; EN 50306

 

Strictly halogen-free, these control wires and cables combine the advantages of small size, lightweight, high chemical resistance and high mechanical properties. They are recommended for installation in all types of railway vehicles. A 125°C conductor temperature is allowed during 20,000 hours cumulative working time for EN 50306-2.

 

DESIGN

1. Conductor
Flexible stranded tinned copper

2. Insulation
Thin wall halogen-free cross-linked material acc. EN 50306-2
Colour: white

 

Example of marking:  FLAMEX 239  EN 50306-2 - 300 V - 1 x cross-section - M - week/year

 

FIRE SAFETY STANDARDS

FLAMEX® control wires are conform to EN 45545-2.

 

GUIDE TO USE

  • Cabling rules are given in EN 50343 and EN 50355
  • Permissible current carrying capacities: values and calculation method are given in EN 50343
  • Bending radius:
    • Static use: 5 x outer cable diameter
    • For installation and occasional movements: 10 x outer cable diameter

 

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tin plated copper
Conductor flexibility
Flexible stranded
Insulation
Cross-linked compound
Halogen free
EN 60754-1 & EN 60684-2

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300 / 300 V

Usage characteristics

Usage characteristics

Flame retardant
EN 60332-1-2
Fire retardant
EN 50305.9.1.2
Smoke density
EN/IEC 61034-2
Gases toxicity
EN 50305-9.2
Operating temperature, range
-40 ... 105 °C
Maximum operating temperature
105 °C
Overload maximum core temperature
125 °C
Chemical resistance
Excellent

Resources

Resources

Documentation

xlsx — 0 B

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close