FLAMEX® EN 50264-3-1 MM 3600V

Products

FLAMEX EN 50264-3-1 3600V 2.5 MM

Nexans ref. 79462430

  • Packaging: Drum (1000m)
  • Conductor cross-section: 2.5 mm²
  • Minimum outer diameter: 8.9 mm
  • Maximum outer diameter: 9.3 mm
  • Approximate weight: 115 kg/km

 

FLAMEX EN 50264-3-1 3600V 4 MM

Nexans ref. 79462530

  • Packaging: Drum (1000m)
  • Conductor cross-section: 4 mm²
  • Minimum outer diameter: 9.6 mm
  • Maximum outer diameter: 10.0 mm
  • Approximate weight: 130 kg/km

 

FLAMEX EN 50264-3-1 3600V 6 MM

Nexans ref. 79462630

  • Packaging: Drum (1000m)
  • Conductor cross-section: 6 mm²
  • Minimum outer diameter: 10.3 mm
  • Maximum outer diameter: 10.7 mm
  • Approximate weight: 160 kg/km

 

FLAMEX EN 50264-3-1 3600V 10 MM

Nexans ref. 79462730

  • Packaging: Drum (1000m)
  • Conductor cross-section: 10 mm²
  • Minimum outer diameter: 11.1 mm
  • Maximum outer diameter: 11.7 mm
  • Approximate weight: 210 kg/km

 

FLAMEX EN 50264-3-1 3600V 16 MM

Nexans ref. 79462830

  • Packaging: Drum (1000m)
  • Conductor cross-section: 16 mm²
  • Minimum outer diameter: 12.9 mm
  • Maximum outer diameter: 13.5 mm
  • Approximate weight: 300 kg/km

 

FLAMEX EN 50264-3-1 3600V 25 MM

Nexans ref. 79462930

  • Packaging: Drum (1000m)
  • Conductor cross-section: 25 mm²
  • Minimum outer diameter: 14.7 mm
  • Maximum outer diameter: 15.3 mm
  • Approximate weight: 400 kg/km

 

FLAMEX EN 50264-3-1 3600V 35 MM

Nexans ref. 79463030

  • Packaging: Drum (1000m)
  • Conductor cross-section: 35 mm²
  • Minimum outer diameter: 16.0 mm
  • Maximum outer diameter: 16.6 mm
  • Approximate weight: 520 kg/km

 

FLAMEX EN 50264-3-1 3600V 50 MM

Nexans ref. 79463130

  • Packaging: Drum (1000m)
  • Conductor cross-section: 50 mm²
  • Minimum outer diameter: 17.5 mm
  • Maximum outer diameter: 18.1 mm
  • Approximate weight: 650 kg/km

 

FLAMEX EN 50264-3-1 3600V 70 MM

Nexans ref. 79463230

  • Packaging: Drum (1000m)
  • Conductor cross-section: 70 mm²
  • Minimum outer diameter: 19.2 mm
  • Maximum outer diameter: 19.8 mm
  • Approximate weight: 880 kg/km

 

FLAMEX EN 50264-3-1 3600V 95 MM

Nexans ref. 79463330

  • Packaging: Drum (1000m)
  • Conductor cross-section: 95 mm²
  • Minimum outer diameter: 21.5 mm
  • Maximum outer diameter: 22.1 mm
  • Approximate weight: 1150 kg/km

 

FLAMEX EN 50264-3-1 3600V 120 MM

Nexans ref. 79463430

  • Packaging: Drum (1000m)
  • Conductor cross-section: 120 mm²
  • Minimum outer diameter: 23.5 mm
  • Maximum outer diameter: 24.1 mm
  • Approximate weight: 1400 kg/km

 

FLAMEX EN 50264-3-1 3600V 150 MM

Nexans ref. 79463530

  • Packaging: Drum (1000m)
  • Conductor cross-section: 150 mm²
  • Minimum outer diameter: 24.7 mm
  • Maximum outer diameter: 25.5 mm
  • Approximate weight: 1700 kg/km

 

FLAMEX EN 50264-3-1 3600V 185 MM

Nexans ref. 79463630

  • Packaging: Drum (1000m)
  • Conductor cross-section: 185 mm²
  • Minimum outer diameter: 26.9 mm
  • Maximum outer diameter: 27.7 mm
  • Approximate weight: 2050 kg/km

 

FLAMEX EN 50264-3-1 3600V 240 MM

Nexans ref. 79463730

  • Packaging: Drum (1000m)
  • Conductor cross-section: 240 mm²
  • Minimum outer diameter: 29.9 mm
  • Maximum outer diameter: 30.7 mm
  • Approximate weight: 2600 kg/km

 

Description

Description

Standards

  • International
    EN 45545 - HL3; EN 50264-3-1; IEC 60228

FLAMEX® EN 50264-3-1 3600V MM power cables are used for fixed and protected installations. This product range is recommended for narrow spaces where an optimal bending radius is required. FLAMEX® cables are designed to withstand tough working conditions (oil, ozone, temperature variation, etc.). 120°C conductor temperature is allowed for a 20,000 hours cumulative working time.

 

DESIGN

1.  Conductor 
     Flexible stranded tinned copper class 5 acc. to IEC 60228
     Conductor screen

2.  Insulation
     Cross-linked compound type EI 109 acc. to EN 50264-1
     Colour: grey

3.  Sheath
     Cross-linked compound type EM 104 acc. to EN 50264-1
     Oil, diesel, ozone and UV resistant
     Colour: black

 

Example of marking: FLAMEX EN 50264-3-1 3600V (mm²) MM NSHXAFOE 3.6/6kV I NEXANS I WW-YYYY

 

FIRE SAFETY

FLAMEX® EN 50264-3-1 3600V MM power cables are conform to EN 45545-2 HL3

 

GUIDE TO USE

  • Cabling rules are given in EN 50343 and EN 50355
  • Permissible current carrying capacities: values and calculation method are given in EN 50343
  • Bending radius:
    • Static use: 4 x outer cable diameter (5 x D if D>10mm)
    • For installation and occasional movements: 10 x outer cable diameter

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tin plated copper
Conductor flexibility
Flexible class 5
Insulation
Cross-linked compound
Outer sheath
Cross-linked compound
Halogen free
EN 60754-1 & EN 60684-2

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
3.6 / 6 (7.2) kV

Usage characteristics

Usage characteristics

Flame retardant
EN 60332-1-2
Fire retardant
EN 60332-3-24; EN 60332-3-25
Smoke density
EN/IEC 61034-2
Gases toxicity
EN 50305-9.2
Operating temperature, range
-40 ... 90 °C
Max. conductor temperature in service
90 °C
Overload maximum core temperature
120 °C
Chemical resistance
Excellent
Ozone resistance
Yes
U.V resistance
Yes

Resources

Resources

Documentation

xls — 0 B
xlsx — 0 B

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close