XnUHAKXS 8.7/15KV

Products

XnUHAKXS 1*120/50 8.7/15KV NEW

Nexans ref. M4A4P 000221 - Country ref. M4A4P 1*120/50(F)//POL-2

  • Conductor cross-section: 120 mm²
  • Nominal outer sheath thickness: 1.9 mm
  • Nominal outer diameter: 31.0 mm

 

XnUHAKXS 1*240/50 8.7/15KV NEW

Nexans ref. M4A4P 000222 - Country ref. M4A4P 1*240/50(F)//POL-2

  • Conductor cross-section: 240 mm²
  • Nominal outer sheath thickness: 2.1 mm
  • Nominal outer diameter: 36.0 mm

 

Description

Description

Standards

  • International
    IEC 60332-1-2; IEC 60502-2

AL/SC/XLPE/SC/SC SWEL/CU WIRES/SWEL/PE

APPLICATION

Power use outdoor application, even wet.

Suitable for fixed installations at open air, in tube or canals and underground.

Max. Operation temperature: 90°

Max. Short circuit temperature : 250° (Max 5 s)

 

CONSTRUCTION

1. Conductor:

Compacted Round conductor class 2

2. Insulation:

Extruded inner semi conductive layer, XLPE insulation and  extruded outer semi conductive layer

3. Water proof tape:

Semi-conductive swelling tape

4. Metallic screen layer:

Copper wires with open helix copper tape

5. Water proof tape:

Swelling tape

6. Outer sheath:

PE, Black or as per customer requirement

7. Marking:

By Inkjet

8. Packing:

Drums can be wooden or steel

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Aluminum
Conductor shape
Round compacted
Material of the inner semi-conductor
Semi-conducting compound
Insulation
XLPE
Material of the external semi-conductor
Extruded fully bonded
Material used for longitudinal water tightness
Swellable tape
Concentric conductor
Copper wires and helical copper tape
Sheath colour
Black

Dimensional characteristics

Dimensional characteristics

Nominal insulation thickness
4.5 mm
Screen section
50 mm²

Electrical characteristics

Electrical characteristics

Test voltage
30 kV
Rated Voltage Uo/U (Um)
8.7 / 15 (17.5) kV
Frequence
50 Hz

Mechanical characteristics

Mechanical characteristics

Cable flexibility
10xD
Mechanical resistance to impacts
Good

Usage characteristics

Usage characteristics

U.V resistance
Yes
Flame retardant
IEC 60332-1-2
Bending factor when laying
20 (xD)
Laying depth, center of system
800 mm
Ambient air temperature
30 °C
Ambient ground temperature
20 °C
Max. conductor temperature in service
90 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close