XnRUHAKXS 12/20 kV
XnRUHAKXS 12/20 kV
Specification / Specyfikacja: MEDIUM VOLTAGE UNARMOURED CABLE CONFORMING TO IEC 60502-2 / KABLE ELEKTROENERGETYCZNE ŚREDNIEGO NAPIĘCIA, NIEOPANCERZONE, ZGODNE Z IEC 60502-2
Read moreXnRUHAKXS 1*120/25 12/20KV NEW
Nexans ref. M5A4DP 011734 - Country ref. M5A4DP 1*120/25(FL)//POL-2
- Packaging: Cut to length (m)
- Number of conductors: 1
- Conductor cross-section: 120 mm²
- Screen section: 25 mm²
XnRUHAKXS 1*120/50 12/20KV NEW
Nexans ref. M5A4DP 001252 - Country ref. M5A4DP 1*120/50(FL)//POL-2
- Packaging: Cut to length (m)
- Number of conductors: 1
- Conductor cross-section: 120 mm²
- Screen section: 50 mm²
XnRUHAKXS 1*150/25 12/20KV NEW
Nexans ref. M5A4DP 000176 - Country ref. M5A4DP 1*150/25(FL)//POL-2
- Packaging: Drum (1000m)
- Number of conductors: 1
- Conductor cross-section: 150 mm²
- Screen section: 25 mm²
XnRUHAKXS 1*185/50 12/20KV NEW
Nexans ref. M5A4DP 000188 - Country ref. M5A4DP 1*185/50(FL)//POL-2
- Packaging: Cut to length (m)
- Number of conductors: 1
- Conductor cross-section: 185 mm²
- Screen section: 50 mm²
XnRUHAKXS 1*240/25 12/20KV NEW
Nexans ref. M5A4DP 001453 - Country ref. M5A4DP 1*240/25(FL)//POL-2
- Packaging: Cut to length (m)
- Number of conductors: 1
- Conductor cross-section: 240 mm²
- Screen section: 25 mm²
XnRUHAKXS 1*240/50 12/20KV NEW
Nexans ref. M5A4DP 001452 - Country ref. M5A4DP 1*240/50(FL)//POL-2
- Packaging: Cut to length (m)
- Number of conductors: 1
- Conductor cross-section: 240 mm²
- Screen section: 50 mm²
XnRUHAKXS 1*240/95 12/20KV
Nexans ref. M5A4DP 011795
- Packaging: Cut to length (m)
- Number of conductors: -
- Conductor cross-section: 240 mm²
- Screen section: 95 mm²
XnRUHAKXS 1*300/50 12/20KV
Nexans ref. M5A4DP 001257 - Country ref. M5A4DP 1*300/50(FL)//POL-2
- Packaging: Drum (1000m)
- Number of conductors: 1
- Conductor cross-section: 300 mm²
- Screen section: 50 mm²
XnRUHAKXS 1*400/50 12/20KV
Nexans ref. M5A4DP 011640
- Packaging: Drum (1000m)
- Number of conductors: 1
- Conductor cross-section: 400 mm²
- Screen section: 50 mm²
XnRUHAKXS 1*400/70 12/20KV
Nexans ref. M5A4DP 001770
- Packaging: Drum (1000m)
- Number of conductors: 1
- Conductor cross-section: 400 mm²
- Screen section: 70 mm²
XnRUHAKXS 1*500/50 12/20KV
Nexans ref. M5A4DP 001475
- Packaging: Drum (1000m)
- Number of conductors: 1
- Conductor cross-section: 500 mm²
- Screen section: 50 mm²
XnRUHAKXS 1*630/50 12/20KV NEW
Nexans ref. M5A4DP 010140 - Country ref. M5A4DP 1*630/50(FL)//POL-2
- Packaging: Cut to length (m)
- Number of conductors: 1
- Conductor cross-section: 630 mm²
- Screen section: 50 mm²
XnRUHAKXS 1*70/25 12/20KV NEW
Nexans ref. M5A4DP 001727 - Country ref. M5A4DP 1*70/25(FL)//POL-2
- Packaging: Cut to length (m)
- Number of conductors: 1
- Conductor cross-section: 70 mm²
- Screen section: 25 mm²
XnRUHAKXS 1*70/50 12/20KV
Nexans ref. M5A4DP.001703
- Packaging: Cut to length (m)
- Number of conductors: 1
- Conductor cross-section: 70 mm²
- Screen section: 50 mm²
XnRUHAKXS 1*95/35 12/20KV
Nexans ref. M5A4DP 000502
- Packaging: Cut to length (m)
- Number of conductors: 1
- Conductor cross-section: 95 mm²
- Screen section: 35 mm²
XnRUHAKXS 3*120/50 12/20KV NEW
Nexans ref. M5A4DP 002000 - Country ref. M5A4DP 3*120/50(FL)//POL-2
- Packaging: Cut to length (m)
- Number of conductors: 3
- Conductor cross-section: 120 mm²
- Screen section: 50 mm²
XnRUHAKXS 3*240/50 12/20KV NEW
Nexans ref. M5A4DP 002001 - Country ref. M5A4DP 3*240/50(FL)//POL-2
- Packaging: Cut to length (m)
- Number of conductors: 3
- Conductor cross-section: 240 mm²
- Screen section: 50 mm²
Description
Description
Standards
-
InternationalIEC 60332-1-2; IEC 60502-2
DESCRIPTION: AL/SC/XLPE/SC/SC SWEL/CU WIRES/SWEL/ALLUPE/PE
OPIS: AL/S.C/XLPE/S.C/S.C. Włóknina. pęczn./druty CU/Włóknina.pęczn./ALUCOPO/PE
1. Conductor / żyła:
Aluminium stranded class 2 acc. To IEC 60228 / aluminiowa wielodrutowa klasa 2 zgodnie z IEC 60228
2. Conductor screen / ekran żyły:
Extruded semi-conductor bonded to the XLPE insulation / wytłoczony półprzewodzący zespojony z izolacją z XLPE
3. Insulation / izolacja:
XLPE / XLPE
4. Insulation screen / ekran izolacji:
Extruded semi-conductor bonded to the XLPE insulation / wytłoczony półprzewodzący zespojony z izolacją z XLPE
5. Water proof tape / taśma zapewniająca wodoszczelność:
Semi-conductor swelling tape / półprzewodząca włóknina pęczniejąca
6. Screen / ekran:
Copper wires / druty miedziane
7. Water proof tape / taśma zapewniająca wodoszczelność:
Swelling tape / włóknina pęczniejąca
8. Radial water proof barrier / poprzeczna bariera wodoszczelna:
Longitudinal aluminium PE coated tape / wzdłużna taśma powlekana AL/PE
9. Oversheath / powłoka zewnętrzna:
PE FR / PE FR
TEST AT WORKS ACCORDING TO IEC 60502-2 / PRÓBY FABRYCZNE XnRUHAKXS, XnRUHKXS
Routine Tests / Badania rutynowe:
• Max. DC conductors resistance at 20°C acc. to IEC 60228 & IEC 60502-2 parag.16.2 / Maks. rezystancja DC żył w temperaturze 20°C zgodnie z IEC 60228 i IEC 60502-2 pkt 16.2
• High voltage test acc. to IEC 60502-2 parag. 16.4 / Próba wysokim napięciem zgodnie z IEC 60502-2 pkt 16.4
• Max. partial discharge test at 1.73 Uo acc. to IEC 60502-2 parag. 16.3 / Badanie maksymalnych wyładowań niezupełnych przy 1,73 Uo zgodnie z IEC 60502-2 pkt 16.3
Liban Cables will carry out these tests on all the lengths and tests certificates will be provided / Firma Liban Cables przeprowadzi te badania dla wszystkich odcinków kabli i dostarczy świadectwa z badań
Sample tests / Badania próbek:
• Check of the build - up and color coding of the cable / Sprawdzenie rozwijania i kolorowych oznaczeń kabla
• Check of dimensions / Sprawdzenie wymiarów
Insulation / Izolacja : according to IEC 60502-2 / zgodnie z IEC 60502-2 Parag. / pkt. 17.5.2
Metallic screen / Ekran metaliczny : according to IEC 60502-2 / zgodnie z IEC 60502-2 Parag. / pkt. 17.7
Oversheath / Powłoka zewnętrzna : according to IEC 60502-2 / zgodnie z IEC 60502-2 Parag. / pkt. 17.5.3
- Hot Set Test for XLPE insulation according to IEC 60502-2 parag. 17.10 /-Badanie stopnia usieciowania izolacji z XLPE zgodnie z IEC 60502-2 pkt 17.10
These tests will be carried out on one length of each size during each inspection . / Badania te – podczas każdej kontroli – zostaną przeprowadzone na jednym odcinku dla każdego rozmiaru kabla.
Tests certificates will be provided by Liban Cables / Świadectwa z badań dostarczy firma Liban Cables
Type tests / Próby typu
Mechanical characteristics on insulation and sheaths material (tensile strength and elongation at break ) in accordance with IEC 60502-2. / Charakterystyki mechaniczne materiałów izolacji i powłoki zewnętrznej (wytrzymałość na rozciąganie i wydłużenie przy zerwaniu) zgodnie z IEC 60502-2.
These tests will be carried out on one length of the order / Badania te zostaną przeprowadzone na jednym odcinku z zamówienia
Tests certificates will be provided by Liban Cables / Świadectwa z badań dostarczy firma Liban Cables
DRAWING XRUHAKXS
Characteristics
Characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania