Airport FAA L-824 unscreened, 5KV

Products

CU/EPR/PCP 05 8 AWG TIN #D NEW

Nexans ref. 13000070

  • Packaging: Cut to length (m)

 

Description

Description

Standards

  • National
    FAA L-824 Type B

Application

Airfield lighting cable for the serie cicuit connecting the constant current regulators and the isolating transformers

 

Design

  • conductor: stranded tinned copper
  • Insulation: EPR
  • Outer sheath: Elastomer, black colour

 Rated Voltage: 5KV

 

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tinned copper
Conductor flexibility
Stranded class 2
Conductor shape
Circular
Insulation
EPR
Sheath colour
Black
Outer sheath
Elastomer
Lead free
Yes

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Conductor cross-section (AWG/KCMIL)
8
Phase Conductor Conductor cross-section (AWG)
-
Nominal insulation thickness
2.3 mm
Nominal outer sheath thickness
0.8 mm
Nominal outer diameter
10.0 mm
Approximate weight
0.16 kg/m

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
2.18 Ohm/km
Rated Voltage Uo/U (Um)
2.5 / 5 kV

Resources

Resources

Documentation

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close