SIWO-KUL® S30 12 kV
SIWO-KUL® S30 12 kV
SIWO-KUL® S30 12 kV cables are designed with a COPPER braid SCREEN to avoid EMC interference with SILICONE sheath
Read moreDescription
Description
Standards
-
InternationalIEC 60092; IEC 60228; IEC 60331; IEC 60332-1; IEC 60332-3-22; IEC 60332-3-24; IEC 60754-1; IEC 60754-2; IEC 61034
Application
- Connection of rotating machines windings, like motors, alternators, generators.
- Cabling of static devices, like power converters, motor drives, power cabinets, transformers
- Adapted for wind turbines, marine and offshore, rollingstock, photovoltaic, energy storage systems
Construction
- Flexible tin-plated copper conductor class 5 as per IEC 60228, other class in option
- High grade silicon rubber insulation
- Tin platted Cu braid for EMC protection screen
- Silicone outer sheath
- Inner and outer co-extruded semi-conductor reduces partial discharge and increases cable life
Properties
- Partial discharge < 10 pC
- Operating temperature in continuous mode -55°C to +180°C
- Resistance to thermal shocks
- Type approval certificate : Lloyds Register LR21139304TA
- Type approval certificate : BV Marine & Offshore 09555/D0 BV, file : ACE 01/723/01
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Halogen free
Yes
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
240 mm²
Nominal outer diameter
- mm
Electrical characteristics
Electrical characteristics
Operating voltage
- kV
Usage characteristics
Usage characteristics
Operating temperature, range
- °C
Chemical resistance
-
Oil resistance
-
Flame retardant
IEC 60332-1
Fire retardant
IEC 60332-3
Fire resistant
IEC 60331
Gases corrosivity
IEC 60754-1; IEC 60754-2
Smoke density
IEC 61034
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania