TRAY CABLES TYPE TC-ER - MTW 90° 600V - SHIELDED
TRAY CABLES TYPE TC-ER - MTW 90° 600V - SHIELDED
Control cables for fixed installation outside and inside cable tray and wind turbines, PVC jacket, shielded, oil resistant, flame retardant, TC-ER and MTW approved, UL Listed. suitable for American and Canadian market
Read moreDescription
Description
Standards
-
InternationalUL and CSA approval
Cables designed for static application, .
Applications:
- Machine tools
- Wood machines
- Marble working machines
- Robotics
- Industrial sector
Approvals:
UL MTW
UL TC-ER 90°C 600V
UL WTTC 90°C 1000V
UL DP-1
UL AWM 600V
C(UL) CIC/TC
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Construction type
-
Conductor material
Annealed copper
Insulation
PVC
Insulation colour
Black numbered Yellow/Green
Drain wire
Tinned copper
Shielding
≥85% tinned copper braid coverage
Outer sheath
Special PVC compound
Sheath colour
Black
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
- mm²
Number of cores
-
Outer Diameter
- mm
Copper content
- kg/km
Approximate weight
- kg/km
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U
600 V
Test voltage
2000 V
Usage characteristics
Usage characteristics
Field of application
Fixed installations
Operating temperature, range
-5 ... 90 °C
Minimum bending radius, static (XD)
20
Flame retardant
UL 1581 SEC. 1160 AND CSA FT4
Oil resistance
Yes
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania