MOVETRONIC PUR - 0,14mm2 to 0,34mm2/PUR/unshielded
MOVETRONIC PUR - 0,14mm2 to 0,34mm2/PUR/unshielded
Data and signal transmission cables for extremely dynamic application, PUR jacket, unshielded, oil resistant, flame retardant, halogen free, UL and CSA approved
Read moreDescription
Description
Standards
-
InternationalUL and CSA approval
Cables designed for continuous moving application, high flexible, oil resistance, halogen free
Applications:
- Tracksystems for tool machines
- Wood machines
- Automatic lines for assembly
- Handling
- Packaging
- Other applications with moderate stresses
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Construction type
-
Conductor material
Bare copper
Insulation
Polyolefin
Insulation colour
DIN 47100
Taping
Non woven tape
Outer sheath
PUR
Sheath colour
Grey RAL 7001
Halogen free
Yes
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
- mm²
Number of cores
-
Outer Diameter
- mm
Copper content
- kg/km
Approximate weight
- kg/km
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U
300 V
Test voltage
1500 V
Mechanical characteristics
Mechanical characteristics
Bending cycles
10 Mio.
Speed
600 m/min
Maximum acceleration
60 m/s²
Usage characteristics
Usage characteristics
Field of application
Dynamic
Operating temperature, range
-30 ... 80 °C
Storage temperature, range
-40 ... 80 °C
Minimum dynamic operating bending radius
6.5 (xD)
Flame retardant
IEC/EN 60332-1-2; FT1; UL 1581 FT1
Oil resistance
EN 50363-10-2
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania