MOVETRONIC C PVC - 0,14mm2 to 0,34mm2/PVC/shielded
MOVETRONIC C PVC - 0,14mm2 to 0,34mm2/PVC/shielded
Data and signal transmission cable for dynamic application, PVC jacket, shielded, oil resistant, flame retardant, UL and CSA approved
Read moreDescription
Description
Standards
-
InternationalUL and CSA approval
Cables designed for continuous moving application, high flexible, oil resistance.
Applications:
- Tracksystems for tool machines
- Wood machines
- Automatic lines for assembly
- Handling
- Packaging
- Other applications with moderate stresses
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Construction type
-
Conductor material
Bare copper
Insulation
Polyolefin
Insulation colour
DIN 47100
Taping
Non woven tape
Shielding
≥85% tinned copper braid coverage
Outer sheath
PVC
Sheath colour
Grey RAL 7001
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
- mm²
Number of cores
-
Outer Diameter
- mm
Copper content
- kg/km
Approximate weight
- kg/km
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U
300 V
Test voltage
1500 V
Mechanical characteristics
Mechanical characteristics
Bending cycles
5 Mio.
Speed
300 m/min
Maximum acceleration
20 m/s²
Usage characteristics
Usage characteristics
Field of application
Dynamic
Storage temperature, range
-30 ... 80 °C
Operating temperature, range
-5 ... 80 °C
Minimum dynamic operating bending radius
6.5 (xD)
Flame retardant
IEC/EN 60332-1-2; FT1; UL 1581 FT1
Oil resistance
EN 50363-4-1
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania