Nexans H07RN-F TITANEX 7G1,5 100m

Description

Description

Standards

  • International
    2014/68/EU; EN 50525-2-21; EU Directive 2011/65/EU (RoHS); HD 516; IEC 60245-4 type 66
  • National
    NF C32-102-4

Advantages

  • Very high flexibility
  • Very high crush resistance
  • Good resistance to chemicals, oils and vibrations

TITANEX® H07RN-F cables with EPR rubber insulation and rubber sheathing offer outstanding mechanical properties to meet your most varied requirements. No matter what the installation conditions are, whether indoors or outdoors, in cramped and hazardous environments or in the presence of oils and chemicals, TITANEX combines strengh and flexibility to meet all your requirements.
For more than 50 years the TITANEX® cables have been recognized and are the guarantee of reliable installations in industrial environments (factories, contruction sites, ports, ...) whether they are fixed or mobile such as for cranes, machines tool connections, motor power supplies .... The mechanical qualities of TITANEX cables also make them suitable for use in event environments, such as festivals, concerts and sport events, where the cable is exposed without protection and can be used several times.

  • Core temperature : 90°C
  • Operating Voltage : 450/750V mobile, 0.6/1kV fixed. TITANEX H07RN-F cables have been designed tio limit the generation and spread of fire and smoke.
  • Reaction to fire : Eca (according to EN 50575:2014+A1:2016)
  • Flame retardant (IEC 60332-1, C2)

 

Installation

TITANEX H07RN-F cables can be laid in cable trays, on shelves, inside ducts or fixed to walls, outside with or without protection. They can also be immersed with additionnal mechanical protection. Additionnaly, they can also be intalled outdoors without protection (UV resistance).
 

Minimum bending radius 

  • Dynamic : 6 to 8 x outer diameter of the cable.
  • Static : 3 x outer diameter of the cable if OD< or = 12mm ; 4x if OD > 12mm.

 

Laying cable conductors

When pulling the cable, all conductors must be equally stressed. Th tensils force must never exceed 15N/mm2 of total cross-sections.
Th maximum tensile force should never exceed 1000N  in total, although the above rule may lead to higher values for large cross-sections.

 

Marking

TITANEX 90°C n (x or G) s NEXANS CE «har» USE H07RN-F - factory n° Made in France Y Eca n°DoP

 

Metric marking

Marking every metre, so that only the required length is unwound.

TITANEX MADE TO SURVIVE

Additional informations Nexans TITANEX

Core identification

(In accordance with european harmonization HD308 S2)

1x: black
2x: brown - blue
3x: brown - black - grey (brown - black - blue if the conductor cross-section is 1.5 or 2.5mm²)
3G: brown - blue - green/yellow
4x: brown - black - grey - blue
4G: brown - black - grey - green/yellow
5x: black cores with printed numbers
5G: blue - brown - black - grey - green/yellow
7 cores and above : black cores with printed numbers

Current rating capacities

The data are indicated for continuous duty operation and apply to:

  • Maximum conductor temperature = 90 °C
  • Nominal frequencies = 50 or 60 Hz
  • One cable in free air (on perforated trays)
  • Ambient temperature = 30 °C

Data recording from IEC 60364-5-52 or NF C 15-100

 

Voltage drop

The data are based on Cos ø = 0.8

 

Minimum bending radius

  • Static use: 3 x cable outer diameter
  • Dynamic use: 6 to 8 x outer cable diameter.

 

 

Nexans Titanex, Made to survive

NEXANS TITANEX FEATURES

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Conductor flexibility
Flexible class 5
Insulation
Special cross-linked elastomer
Outer sheath
Special cross-linked elastomer
Sheath colour
Black
Lead free
Yes
With Green/Yellow core
Yes
Conductor shape
Circular
With smaller neutral conductor
No

Dimensional characteristics

Dimensional characteristics

Number of cores
7
Conductor cross-section
1.5 mm²
Average insulation thickness
0.8 mm
Average sheath thickness
- mm
Approximate weight
349 kg/km
Maximum outer diameter
18.7 mm
Minimum outer diameter
14.7 mm
Neutral conductor section (when smaller)
- mm²

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V
Permissible current rating in open air
17 A
Voltage drop, single phase
23.3 V/A.km

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
AG3
Cable flexibility
Flexible

Usage characteristics

Usage characteristics

Silicone free
Yes
Chemical resistance
Accidental
Water proof
Good
Flame retardant
C2, NF C 32-070 & IEC 60332-1
Packaging
-
Field of application
-
Length
- m
Max. conductor temperature in service
90 °C
Minimum dynamic operating bending radius
112.2 mm
Minimum static operating bending radius
- mm
Oil resistance
Yes
Operating temperature, range
-25 ... 55 °C
RoHS compliant
Yes
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Declaration of Performance

  • Declaration of Performance n� : 1000236-FRBH
  • Certification Date : 3/15/22
  • AVCP (Assessment and Verification of Constancy of Performance) : System 3
  • Notified body : NB 1812
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close