EVA-LLF 300/300 V

Description

Description

Standards

  • National
    DIN VDE 0207 part 20; DIN VDE 0207 part 20; DIN VDE 0293; DIN VDE 0293; DIN VDE 0295; DIN VDE 0295; DIN VDE 9288; DIN VDE 9288

Applications

  • For internal wiring in dry locations only
  • For fixed installations elsewhere e.g. visible or embedded conduits or tubes

Design

  1. Conductor : solid copper wires tinned class 1 according to DIN VDE 0295
  2. Insulation : heat-resistant rubber compound EI3 according to DIN VDE 0207, part 20. 2 x 0.6 mm thickness

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tinned copper
Conductor flexibility
Flexible class 5
Insulation
Rubber
Halogen free
Yes

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Conductor cross-section
- mm²
Average insulation thickness
- mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300 / 300 V

Mechanical characteristics

Mechanical characteristics

Cable flexibility
Flexible
Mechanical resistance to impacts
Good

Usage characteristics

Usage characteristics

Operating temperature, range
-25 ... 120 °C
Max. conductor temperature in service
120 °C
Weather resistance
Good
Oil resistance
Yes
Chemical resistance
Accidental

Resources

Resources

Selling & delivery Information

  • Marking : X NEXANS X VDE-REG.-NR.9288
  • Core identification : colour code according to DIN VDE 0293

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close