Description
Description
Standards
-
InternationalNexans specification
-
NationalCustomer specification
Application
Flat cable.
Used for doorbell and chime connection.
Core in solid copper. The cable is stronger.
The doorbell cable is made up of 2 separable wires.
It is flexible and flat to fit easily into any type of installation.
The white outer sheath makes the installation more discreet.
Installation
It is necessary to pass the cable in a diifferent electric sheath from that of the high current supply network.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor material
Bare copper
Outer sheath
PVC
Sheath colour
White
Conductor flexibility
Flexible stranded
Conductor shape
Oblong shape
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
0.258 mm²
Number of cores
2
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania