H07RN-F TITANEX® PREMIUM
H07RN-F TITANEX® PREMIUM
New generation of flexible cables elastomer H07RN-F, born to release you from all the constraints.
Thanks to its specific technology, it includes the properties of H07RN8-F; H07BN4-F; H07BB-F.
TITANEX PREMIUM 19G1,5 5000m
Nexans ref. 10227178 - Country ref. 01272518
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 19
- Conductor cross-section: 1.5 mm²
TITANEX PREMIUM 1X500 500m
Nexans ref. 10254758
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 500 mm²
TITANEX PREMIUM 24G1,5 500m
Nexans ref. 10227179 - Country ref. 01272519
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 24
- Conductor cross-section: 1.5 mm²
TITANEX PREMIUM 24G2,5 500m
Nexans ref. 10222034 - Country ref. 01272520
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 24
- Conductor cross-section: 2.5 mm²
TITANEX PREMIUM 27G1,5 500m
Nexans ref. 10215324 - Country ref. 01272358
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 27
- Conductor cross-section: 1.5 mm²
TITANEX PREMIUM 3G1,5 100m
Nexans ref. 10226683
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 3
- Conductor cross-section: 1.5 mm²
TITANEX PREMIUM 3G2,5 100m
Nexans ref. 10226682
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 3
- Conductor cross-section: 2.5 mm²
TITANEX PREMIUM 3G6
Nexans ref. 10259221
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 3
- Conductor cross-section: 6 mm²
TITANEX PREMIUM 5G4
Nexans ref. 10259222
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 4
- Conductor cross-section: 4 mm²
TITANEX® PREMIUM 3G1.5
Nexans ref. 10211827 - Country ref. 01272309
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 3G1.5 50m
Nexans ref. 10212638 - Country ref. 01272320
- Packaging: Reel (50m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 3G2.5 50m
Nexans ref. 10212639 - Country ref. 01272321
- Packaging: Reel (50m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 2.5 mm²
TITANEX® PREMIUM 4G1.5 50m
Nexans ref. 10212640 - Country ref. 01272336
- Packaging: Reel (50m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 4G2.5 50m
Nexans ref. 10212641 - Country ref. 01272337
- Packaging: Reel (50m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 2.5 mm²
TITANEX® PREMIUM 5G1.5 50m
Nexans ref. 10212643 - Country ref. 01272350
- Packaging: Reel (50m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 5G2.5 50m
Nexans ref. 10212702 - Country ref. 01272351
- Packaging: Reel (50m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 2.5 mm²
TITANEX® PREMIUM 12G1,5
Nexans ref. 10227176 - Country ref. 01272354
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 12
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 12G2,5
Nexans ref. 10227177 - Country ref. 01272355
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 12
- Conductor cross-section: 2.5 mm²
TITANEX® PREMIUM 18G1,5
Nexans ref. 10222012 - Country ref. 01272356
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 18
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 18G2,5
Nexans ref. 10223119 - Country ref. 01272357
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 18
- Conductor cross-section: 2.5 mm²
TITANEX® PREMIUM 1x1,5
Nexans ref. 10212996 - Country ref. 01272283
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 1x10
Nexans ref. 10213001 - Country ref. 01272287
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 10 mm²
TITANEX® PREMIUM 1x120
Nexans ref. 10211732 - Country ref. 01272294
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 120 mm²
TITANEX® PREMIUM 1x150
Nexans ref. 10211733 - Country ref. 01272295
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 150 mm²
TITANEX® PREMIUM 1x16
Nexans ref. 10230194 - Country ref. 01272288
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 16 mm²
TITANEX® PREMIUM 1x185
Nexans ref. 10211824 - Country ref. 01272296
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 185 mm²
TITANEX® PREMIUM 1x240
Nexans ref. 10211825 - Country ref. 01272297
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 240 mm²
TITANEX® PREMIUM 1x25
Nexans ref. 10230195 - Country ref. 01272289
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 25 mm²
TITANEX® PREMIUM 1x300
Nexans ref. 10211826 - Country ref. 01272298
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 300 mm²
TITANEX® PREMIUM 1x35
Nexans ref. 10213003 - Country ref. 01272290
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 35 mm²
TITANEX® PREMIUM 1x400
Nexans ref. 10225406 - Country ref. 01272299
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 400 mm²
TITANEX® PREMIUM 1x50
Nexans ref. 10211729 - Country ref. 01272291
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 50 mm²
TITANEX® PREMIUM 1x6
Nexans ref. 10213000 - Country ref. 01272286
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 6 mm²
TITANEX® PREMIUM 1x70
Nexans ref. 10211730 - Country ref. 01272292
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 70 mm²
TITANEX® PREMIUM 1x95
Nexans ref. 10211731 - Country ref. 01272293
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 98 mm²
TITANEX® PREMIUM 2x1,5
Nexans ref. 10214696 - Country ref. 01272301
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 2x10
Nexans ref. 10226058 - Country ref. 01272305
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 10 mm²
TITANEX® PREMIUM 2x16
Nexans ref. 10213021 - Country ref. 01272306
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 16 mm²
TITANEX® PREMIUM 2x25
Nexans ref. 10213022 - Country ref. 01272307
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 25 mm²
TITANEX® PREMIUM 2x4
Nexans ref. 10213018 - Country ref. 01272303
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 4 mm²
TITANEX® PREMIUM 2x6
Nexans ref. 10213019 - Country ref. 01272304
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 6 mm²
TITANEX® PREMIUM 36G1,5
Nexans ref. 10213079 - Country ref. 01272360
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 36
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 36G2,5
Nexans ref. 10213080 - Country ref. 01272361
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 36
- Conductor cross-section: 2.5 mm²
TITANEX® PREMIUM 3G10
Nexans ref. 10213028 - Country ref. 01272313
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 10 mm²
TITANEX® PREMIUM 3G2,5
Nexans ref. 10211828 - Country ref. 01272310
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 2.5 mm²
TITANEX® PREMIUM 3G25
Nexans ref. 10213030 - Country ref. 01272315
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 25 mm²
TITANEX® PREMIUM 3G35
Nexans ref. 10265475 - Country ref. 01272316
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 35 mm²
TITANEX® PREMIUM 3G4
Nexans ref. 10211829 - Country ref. 01272311
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 4 mm²
TITANEX® PREMIUM 3G50
Nexans ref. 10213032 - Country ref. 01272317
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 50 mm²
TITANEX® PREMIUM 3G6
Nexans ref. 10211830 - Country ref. 01272312
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 6 mm²
TITANEX® PREMIUM 3G70
Nexans ref. 10213033 - Country ref. 01272318
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 70 mm²
TITANEX® PREMIUM 3G95
Nexans ref. 10213034 - Country ref. 01272319
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 95 mm²
TITANEX® PREMIUM 4G1,5
Nexans ref. 10211831 - Country ref. 01272323
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 4G10
Nexans ref. 10211856 - Country ref. 01272327
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 10 mm²
TITANEX® PREMIUM 4G120
Nexans ref. 10222010 - Country ref. 01272334
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 120 mm²
TITANEX® PREMIUM 4G150
Nexans ref. 10222011 - Country ref. 01272335
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 150 mm²
TITANEX® PREMIUM 4G16
Nexans ref. 10211857 - Country ref. 01272328
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 16 mm²
TITANEX® PREMIUM 4G2,5
Nexans ref. 10211832 - Country ref. 01272324
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 2.5 mm²
TITANEX® PREMIUM 4G25
Nexans ref. 10211858 - Country ref. 01272329
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 25 mm²
TITANEX® PREMIUM 4G35
Nexans ref. 10211860 - Country ref. 01272330
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 35 mm²
TITANEX® PREMIUM 4G4
Nexans ref. 10211833 - Country ref. 01272325
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 4 mm²
TITANEX® PREMIUM 4G50
Nexans ref. 10220781 - Country ref. 01272331
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 50 mm²
TITANEX® PREMIUM 4G6
Nexans ref. 10211854 - Country ref. 01272326
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 6 mm²
TITANEX® PREMIUM 4G70
Nexans ref. 10214697 - Country ref. 01272332
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 70 mm²
TITANEX® PREMIUM 4G95
Nexans ref. 10220780 - Country ref. 01272333
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 95 mm²
TITANEX® PREMIUM 5G1,5
Nexans ref. 10211862 - Country ref. 01272339
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 5G10
Nexans ref. 10211866 - Country ref. 01272343
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 10 mm²
TITANEX® PREMIUM 5G16
Nexans ref. 10211867 - Country ref. 01272344
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 16 mm²
TITANEX® PREMIUM 5G2,5
Nexans ref. 10211863 - Country ref. 01272340
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 2.5 mm²
TITANEX® PREMIUM 5G25
Nexans ref. 10211868 - Country ref. 01272345
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 25 mm²
TITANEX® PREMIUM 5G35
Nexans ref. 10211869 - Country ref. 01272346
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 35 mm²
TITANEX® PREMIUM 5G4
Nexans ref. 10211864 - Country ref. 01272341
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 4 mm²
TITANEX® PREMIUM 5G50
Nexans ref. 10213070 - Country ref. 01272347
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 50 mm²
TITANEX® PREMIUM 5G6
Nexans ref. 10211865 - Country ref. 01272342
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 6 mm²
TITANEX® PREMIUM 5G70
Nexans ref. 10215872 - Country ref. 01272348
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 70 mm²
TITANEX® PREMIUM 5G95
Nexans ref. 10213072 - Country ref. 01272349
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 95 mm²
TITANEX® PREMIUM 7G1,5
Nexans ref. 10223122 - Country ref. 01272352
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 7
- Conductor cross-section: 1.5 mm²
TITANEX® PREMIUM 7G2,5
Nexans ref. 10227175 - Country ref. 01272353
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Number of cores: 7
- Conductor cross-section: 2.5 mm²
Description
Description
Standards
-
InternationalEN 50525-2-21; HD 22.4; IEC 60245-4 type 66; IEC 60332-1
-
NationalNF C 32-070; NF C 32-102-4
Use
TITANEX® PREMIUM is a new H07RN-F cable with a wide variety of properties. It is zero halogen and recommended for use in the case of fire risk. It also includes the properties of H07RN8-F cables for resistance to submersion (AD8), H07BN4-F cables for operating temperature (90°C), and H07BB-F cables for use in extreme cold conditions (down to -50°C).
Classification for use
- Use up to 1000V for fixed installations or power supply of motors
- Resistance to submersion: AD8
- Presence of corrosive or polluting substances: AF3
- Resistance to impacts: AG2
- Zero halogen (LSOH)
- Flame retardant (NF C 32070 C2; IEC 60332-1)
- Frequent bending: good
- Oil resistance: good
- Low temperature use limit: -50°C (static), -40°C (dynamic)
Recommendations for use
The insulation and sheathing combinations result in excellent flexibility and good robustness, therefore the product is recommended for use in power cables for port cranes, mobile machines on public building sites, professional portable tools, refrigerating installations, long-term heavy-duty applications in port areas, on ships, offshore platforms…
Further applications include all public-facing facilities as well as buildings containing electronic equipment, central control rooms, airports, railway stations, road tunnels, lighting equipment, etc.
- Conductor : Flexible bare copper, class 5.
- Insulation : Special crosslinked elastomer (zero halogen LSOH)
- Outer sheath : Crosslinked elastomer with high mechanical properties (zero halogen LSOH)
Installation
This cable is designed for open air operation. In the event it should be buried, it should be mechanically protected in a duct or trough.
Bending radius
- Dynamic use: 6-8 times the outer cable diameter.
- Static use: 3 times the outer cable diameter if less than or equal to 12mm, 4 times if the diameter is more than 12mm.
Conductor marking/color code
- 1 conductor = black
- 2 conductors = brown + blue
- 3 conductors = green/yellow + blue + brown (G)
- 4 conductors = green/yellow + brown + black + grey
- 5 conductors = green/yellow + blue + brown + black + grey
- 5 conductors = 1 green/yellow + all others black (numbered)
Marking
USE < 'HAR > H07RN-F nbr X (or G) S
X = without green/yellow
G = with green/yellow
S = cross-section in mm² metric numbered marking
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania