H07RN-F 4G25 cut to length

Description

Description

Standards

  • International
    EN 50525-2-21; HD 22.4; HD 516; IEC 60245-4 type 66
  • National
    NF C32-102-4

Application

H07RN-F flexible cable is intended for installations with moving equipments, electric appliances and for building sites also for motors in lifting  appliances -machine tools, etc ... The cable may be rated up to 0,6/1 kV where the installation has built-in protection.

This range of cables is recommended in dry, damp or wet workshops, indoor and outdoor, for example in explosive atmosphere(as ATEX) according to regulation of the country and with some additional  recommendations and  also for industrial devices  and agricultures workshops ...

This cable can be used in refrigerating installations.

Installation

This cable can be installed in open air or be buried but with extra mechanical protection.

Conductors laid up 

Assembled conductors.

Nota

Max continuous operating conductor temperature in normal use :

+60°C   (in every case of mobile installation)

+85°C (in fixed and protected installation)

+200°C ( in short circuit )

 

Permissible current rating is measured for an ambient temperature of 30°C and a maximum operating and conductor temperature of 60°C . For other temperature please refer to correction factors .

European Directive  RoHS :  Compliant

SY+ :  French  directive for  lead free materials in materials.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Flexible class 5
Conductor material
Bare annealed copper stranded
Conductor shape
Circular
Insulation
Cross-linked synthetic elastomer type EI 4
Lead free
Yes
Outer sheath
Cross-linked synthetic elastomer type EM 2
Sheath colour
Black
With Green/Yellow core
Yes

Dimensional characteristics

Dimensional characteristics

Conductor cross-section
25 mm²
Number of cores
4
Approximate weight
1700 kg/km
Maximum outer diameter
36.6 mm
Minimum outer diameter
28.9 mm

Electrical characteristics

Electrical characteristics

Max. linear resistance, phase conductor
0.78 Ohm/km
Permissible current rating in open air
122 A
Phase reactance 50 Hz - trefoil formation
- Ohm/km
Rated Voltage Uo/U (Um)
450/750 V
Voltage drop, single phase
1.44 V/A.km

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
Very good
Cable flexibility
Flexible

Usage characteristics

Usage characteristics

Packaging
Cut to length
Length
- m
Chemical resistance
Accidental
Water proof
Good
Flame retardant
IEC 60332-1-2
Max. conductor temperature in service
85 °C
Minimum dynamic operating bending radius
219.6 mm
Minimum static operating bending radius
109.8 mm
Oil resistance
Yes
Operating temperature, range
-25 ... 55 °C
RoHS compliant
Yes
Short-circuit max. conductor temperature
200 °C
Weather resistance
Very good

Resources

Resources

Selling & delivery Information

Marking
USE <'HAR> H07RN-F N (x or G) S mm²
N = number of cores

G = with Green-Yellow
x = without Green-Yellow
S = section in mm²

Declaration of Performance

  • Declaration of Performance n� : 1000023-FRBH
  • Certification Date : 3/15/22
  • AVCP (Assessment and Verification of Constancy of Performance) : System 3
  • Notified body : NB 1812
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close