H07RN-F

Products

H07RN-F 12G1.5 cut to length

Nexans ref. 10056182

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 12

 

H07RN-F 12G2,5 MBH GL3000

Nexans ref. 10044033

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 12

 

H07RN-F 1X150 MBH GL2000

Nexans ref. 10056129

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 150 mm²
  • Number of cores: 1

 

H07RN-F 1X95 MBH GL3000

Nexans ref. 10056088

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 95 mm²
  • Number of cores: 1

 

H07RN-F 1x10 cut to length

Nexans ref. 10056059

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 10 mm²
  • Number of cores: 1

 

H07RN-F 1x120 cut to length

Nexans ref. 10056089

  • Packaging: Cut to length (500m)
  • With Green/Yellow core: No
  • Conductor cross-section: 120 mm²
  • Number of cores: 1

 

H07RN-F 1x16 cut to length

Nexans ref. 10056087

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 16 mm²
  • Number of cores: 1

 

H07RN-F 1x185 cut to length

Nexans ref. 10044024 - Country ref. 01397155

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 185 mm²
  • Number of cores: 1

 

H07RN-F 1x240 cut to length

Nexans ref. 10044035 - Country ref. 01397165

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 240 mm²
  • Number of cores: 1

 

H07RN-F 1x25 cut to length

Nexans ref. 10055844

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 25 mm²
  • Number of cores: 1

 

H07RN-F 1x300 cut to length

Nexans ref. 10044025 - Country ref. 01397175

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 300 mm²
  • Number of cores: 1

 

H07RN-F 1x35 cut to length

Nexans ref. 10056084

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 35 mm²
  • Number of cores: 1

 

H07RN-F 1x50 cut to length

Nexans ref. 10055845

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 50 mm²
  • Number of cores: 1

 

H07RN-F 1x500 cut to length

Nexans ref. 10056493

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 500 mm²
  • Number of cores: 1

 

H07RN-F 1x70 cut to length

Nexans ref. 10056086

  • Packaging: Cut to length (500m)
  • With Green/Yellow core: No
  • Conductor cross-section: 70 mm²
  • Number of cores: 1

 

H07RN-F 24G1.5 cut to length

Nexans ref. 10056308

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 24

 

H07RN-F 24G2,5 MBH GL500

Nexans ref. 10056192

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 24

 

H07RN-F 2x1.5 cut to length

Nexans ref. 10056097

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 2

 

H07RN-F 2x2.5 cut to length

Nexans ref. 10056187

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 2

 

H07RN-F 2x4 cut to length

Nexans ref. 10056131

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Conductor cross-section: 4 mm²
  • Number of cores: 2

 

H07RN-F 3G1.5 cut to length

Nexans ref. 10056797

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 3

 

H07RN-F 3G10 cut to length

Nexans ref. 10056144

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 10 mm²
  • Number of cores: 3

 

H07RN-F 3G16 cut to length

Nexans ref. 10056188

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 16 mm²
  • Number of cores: 3

 

H07RN-F 3G2.5 cut to length

Nexans ref. 10056143

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3

 

H07RN-F 3G25 cut to length

Nexans ref. 10044017

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 25 mm²
  • Number of cores: 3

 

H07RN-F 3G35 cut to length

Nexans ref. 10056207

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 35 mm²
  • Number of cores: 3

 

H07RN-F 3G4 MBH GL3500

Nexans ref. 10056120

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 4 mm²
  • Number of cores: 3

 

H07RN-F 3G50 cut to length

Nexans ref. 10056092

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 50 mm²
  • Number of cores: 3

 

H07RN-F 3G6 cut to length

Nexans ref. 10055972

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 6 mm²
  • Number of cores: 3

 

H07RN-F 3G70 cut to length

Nexans ref. 10056093 - Country ref. 01397515

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 70 mm²
  • Number of cores: 3

 

H07RN-F 3G95 cut to length

Nexans ref. 10056191 - Country ref. 01397524

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 95 mm²
  • Number of cores: 3

 

H07RN-F 4G1.5 cut to length

Nexans ref. 10056102

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 4

 

H07RN-F 4G10 cut to length

Nexans ref. 10056109

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 10 mm²
  • Number of cores: 4

 

H07RN-F 4G120 cut to length

Nexans ref. 10056247 - Country ref. 01397735

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 120 mm²
  • Number of cores: 4

 

H07RN-F 4G150 cut to length

Nexans ref. 10056211 - Country ref. 01397745

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 150 mm²
  • Number of cores: 4

 

H07RN-F 4G150 cut to length

Nexans ref. 10278420

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 150 mm²
  • Number of cores: 4

 

H07RN-F 4G16 cut to length

Nexans ref. 10056146

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 16 mm²
  • Number of cores: 4

 

H07RN-F 4G185 cut to length

Nexans ref. 10056248

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 185 mm²
  • Number of cores: 4

 

H07RN-F 4G2.5 cut to length

Nexans ref. 10056137

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 4

 

H07RN-F 4G25 cut to length

Nexans ref. 10055848

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 25 mm²
  • Number of cores: 4

 

H07RN-F 4G35 cut to length

Nexans ref. 10055849

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 35 mm²
  • Number of cores: 4

 

H07RN-F 4G4 cut to length

Nexans ref. 10056051

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 4 mm²
  • Number of cores: 4

 

H07RN-F 4G50 cut to length

Nexans ref. 10044032

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 50 mm²
  • Number of cores: 4

 

H07RN-F 4G6 cut to length

Nexans ref. 10056046

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 6 mm²
  • Number of cores: 4

 

H07RN-F 4G70 cut to length

Nexans ref. 10056155 - Country ref. 01397715

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 70 mm²
  • Number of cores: 4

 

H07RN-F 4G95 cut to length

Nexans ref. 10056189 - Country ref. 01397725

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 95 mm²
  • Number of cores: 4

 

H07RN-F 5G1.5 cut to length

Nexans ref. 10056106

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 5

 

H07RN-F 5G10 cut to length

Nexans ref. 10056163

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 10 mm²
  • Number of cores: 5

 

H07RN-F 5G16 cut to length

Nexans ref. 10056158

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 16 mm²
  • Number of cores: 5

 

H07RN-F 5G2.5 cut to length

Nexans ref. 10056126

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 5

 

H07RN-F 5G2.5 drum of 500 m

Nexans ref. 10056125

  • Packaging: Drum (500m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 5

 

H07RN-F 5G25 cut to length

Nexans ref. 10056107

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 25 mm²
  • Number of cores: 5

 

H07RN-F 5G35 cut to length

Nexans ref. 10044018 - Country ref. 01397895

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 35 mm²
  • Number of cores: 5

 

H07RN-F 5G50 cut to length

Nexans ref. 10056190 - Country ref. 01397900

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 50 mm²
  • Number of cores: 5

 

H07RN-F 5G6 cut to length

Nexans ref. 10056154

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 6 mm²
  • Number of cores: 5

 

H07RN-F 5G70 cut to length

Nexans ref. 10056218 - Country ref. 01397910

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 70 mm²
  • Number of cores: 5

 

H07RN-F 5G95 cut to length

Nexans ref. 10056309 - Country ref. 01397920

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 95 mm²
  • Number of cores: 5

 

H07RN-F 7G1,5MBH GL2000

Nexans ref. 10056165

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 7

 

H07RN-F 7G2,5 MBH GL3000

Nexans ref. 10056156

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 7

 

H07RN-F 7G4 MBH GL1000

Nexans ref. 10056358

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Conductor cross-section: 4 mm²
  • Number of cores: 7

 

Description

Description

Standards

  • International
    EN 50525-2-21; HD 22.4; HD 516; IEC 60245-4 type 66
  • National
    NF C32-102-4

Application

H07RN-F flexible cable is intended for installations with moving equipments, electric appliances and for building sites also for motors in lifting  appliances -machine tools, etc ... The cable may be rated up to 0,6/1 kV where the installation has built-in protection.

This range of cables is recommended in dry, damp or wet workshops, indoor and outdoor, for example in explosive atmosphere(as ATEX) according to regulation of the country and with some additional  recommendations and  also for industrial devices  and agricultures workshops ...

This cable can be used in refrigerating installations.

Installation

This cable can be installed in open air or be buried but with extra mechanical protection.

Conductors laid up 

Assembled conductors.

Nota

Max continuous operating conductor temperature in normal use :

+60°C   (in every case of mobile installation)

+85°C (in fixed and protected installation)

+200°C ( in short circuit )

 

Permissible current rating is measured for an ambient temperature of 30°C and a maximum operating and conductor temperature of 60°C . For other temperature please refer to correction factors .

European Directive  RoHS :  Compliant

SY+ :  French  directive for  lead free materials in materials.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare annealed copper stranded
Conductor shape
Circular
Insulation
Cross-linked synthetic elastomer type EI 4
Lead free
Yes
Outer sheath
Cross-linked synthetic elastomer type EM 2
Sheath colour
Black

Electrical characteristics

Electrical characteristics

Phase reactance 50 Hz - trefoil formation
- Ohm/km
Rated Voltage Uo/U (Um)
450/750 V

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
Very good
Cable flexibility
Flexible

Usage characteristics

Usage characteristics

Chemical resistance
Accidental
Water proof
Good
Max. conductor temperature in service
85 °C
Oil resistance
Yes
Operating temperature, range
-25 ... 55 °C
RoHS compliant
Yes
Short-circuit max. conductor temperature
200 °C

Resources

Resources

Selling & delivery Information

Marking
USE <'HAR> H07RN-F N (x or G) S mm²
N = number of cores

G = with Green-Yellow
x = without Green-Yellow
S = section in mm²

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close