H07BN4-F 4G35

Description

Description

Standards

  • International
    EN 50525-2-21; HD 22.12; IEC 60245-4 type 66
  • National
    NF C32-102-12

Application

This range of high temperature flexible cables is particularly adapted for all uses in industry or in specific equipment material for energy production as well as in leading sectors.

H07BN4-F cables are made with synthetic rubbers having an excellent temperature resistance and can be used for intensive applications. In this case H07BN4-F can be more adequate than standard H07RN-F cables for the same core section (wages of weight, dimension, and connection accessories). The use up to 1000 V in alternative current is authorized for protected static installation and for connecting of motors in lifting appliances.

Installation

This cable can be installed in open air or be buried but with extra mechanical protection (tube, gutter).

Conductors laid up 

Assembled conductors.

USE <'HAR>H07 BN4-F  N X (or G ) S

  • N = number of cores
  • G = with Green-Yellow
  • x = without Green-Yellow
  • S = section in mm²

Nota

Max continuous operating conductor temperature in normal use :

+90°C   ( in every case of mobile installation)

+250°C ( in short circuit )

 

Permissible current rating is measured for an ambient temperature of 30°C and a maximum operating and conductor temperature of 90°C . For other temperature please refer to correction factors .

Characteristics

Characteristics

Construction characteristics

Construction characteristics

With Green/Yellow core
Yes
Conductor flexibility
Flexible class 5
Conductor material
Bare copper
Conductor shape
-
Insulation
Special cross-linked elastomer
Outer sheath
Special cross-linked elastomer
Sheath colour
Black

Dimensional characteristics

Dimensional characteristics

Number of cores
4
Conductor cross-section
35 mm²
Approximate weight
2180 kg/km
Maximum outer diameter
41.1 mm
Minimum outer diameter
32.5 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V
Max. linear resistance, phase conductor
0.554 Ohm/km
Permissible current rating in open air
150 A
Voltage drop, 3 conductors
1.04 V/A.km
Voltage drop, single phase
- V/A.km

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
Very good
Cable flexibility
Flexible

Usage characteristics

Usage characteristics

Length
- m
Packaging
-
Max. conductor temperature in service
90 °C
Chemical resistance
Accidental
Short-circuit max. conductor temperature
250 °C
Flame retardant
IEC 60332-1-2
Water proof
Good
Ambient static operating temperature, range
-40 ... 90 °C
Minimum dynamic operating bending radius
220.8 mm
Minimum static operating bending radius
147.2 mm
Oil resistance
Yes

Resources

Resources

Documentation

Declaration of Performance

  • Declaration of Performance n� : 1000517-FRBH
  • Certification Date : 3/15/22
  • AVCP (Assessment and Verification of Constancy of Performance) : System 3
  • Notified body : NB0081
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close