E1VVR 3G 16+1.5 #D
Description
Description
Standards
-
InternationalIEC 60332-1; IEC 60502-1
-
NationalELOT 843
Electric cable with copper solid or stranded conductors with PVC insulation and PVC outer sheath.
Application
fixed installations in dry or wet places
Cable construction
1. copper conductor
2. PVC insulation
3. PVC outer sheath
Note: upon request the cable could be manufactured with higher fire retardant performance to meet the standards BS/EN 50266 cat C, IEC 60322-3-24 cat C
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor material
Copper
Insulation
PVC
Outer sheath
PVC
Sheath colour
Black
Lead free
Yes
Type of conductor
R
Conductor flexibility
Stranded class 2
Conductor shape
Circular
With Green/Yellow core
Yes
With smaller neutral conductor
No
Dimensional characteristics
Dimensional characteristics
Number of cores
3
Conductor cross-section
16 mm²
Phase Conductor Cross Section
16 mm²
Neutral conductor section (when smaller)
16 mm²
Ground conductor cross-section
16 mm²
Nominal insulation thickness
1.0 mm
Nominal outer sheath thickness
1.8 mm
Nominal outer diameter
20.0 mm
Approximate weight
785 kg/km
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Max. DC resistance of the conductor at 20°C
1.15 Ohm/km
Permissible current rating when buried
98 A
Permissible current rating in open air
80 A
Voltage drop, 3 conductors
1.98 V/A.km
Voltage drop, single phase
- V/A.km
Mechanical characteristics
Mechanical characteristics
Cable flexibility
Rigid
Mechanical resistance to impacts
Good
Usage characteristics
Usage characteristics
Max. conductor temperature in service
70 °C
Short-circuit max. conductor temperature
160 °C
Weather resistance
Very good
Resources
Resources
Documentation
Selling & delivery Information
Note: U:circular solid conductor, R:circular stranded conductor, S:sector-shaped stranded conductor
Declaration of Performance
- Declaration of Performance n� : 1000426-GRLA
- Certification Date : 7/3/17
- AVCP (Assessment and Verification of Constancy of Performance) : System 3
- Notified body : 0832
- Declared performance : Eca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania