E1VV-U, E1VV-R, E1VV-S / YKY
E1VV-U, E1VV-R, E1VV-S / YKY
Electric cable for fixed installation. Rated voltage 600/1000 V.
Read moreE1VVR 1X 16 #C
Nexans ref. 13000221
- Packaging: Coil (100m)
- Number of cores: 1
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.4 mm
E1VVR 1X 16 #D
Nexans ref. 13001623
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.4 mm
E1VVR 1X 25 #D
Nexans ref. 13000222
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.4 mm
E1VVR 1X 35 #D
Nexans ref. 13000223
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.4 mm
E1VVR 1X 50 #D
Nexans ref. 13000224
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.4 mm
E1VVR 1X 70 #D
Nexans ref. 13000225
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 70 mm²
- Phase Conductor Cross Section: 70 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.4 mm
E1VVR 1X 95 #D
Nexans ref. 13000226
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 95 mm²
- Phase Conductor Cross Section: 95 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 1.5 mm
E1VVR 1X120 #D
Nexans ref. 13000227
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 120 mm²
- Phase Conductor Cross Section: 120 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 1.5 mm
E1VVR 1X150 #D
Nexans ref. 13000228
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 150 mm²
- Phase Conductor Cross Section: 150 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.8 mm
- Nominal outer sheath thickness: 1.6 mm
E1VVR 1X185 #D
Nexans ref. 13000229
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 185 mm²
- Phase Conductor Cross Section: 185 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 2.0 mm
- Nominal outer sheath thickness: 1.7 mm
E1VVR 1X240 #D
Nexans ref. 13000230
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 240 mm²
- Phase Conductor Cross Section: 240 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 2.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 1X300 #D
Nexans ref. 13000231
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 300 mm²
- Phase Conductor Cross Section: 300 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 2.4 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVR 1X400 #D
Nexans ref. 13000824
- Packaging: Cut to length (m)
- Number of cores: 1
- Conductor cross-section: 400 mm²
- Phase Conductor Cross Section: 400 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 2.6 mm
- Nominal outer sheath thickness: 2.0 mm
E1VVR 2X 1.5 #C BL
Nexans ref. 13005484
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): 1.5 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 2X 1.5 #D BL
Nexans ref. 13005485
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): 1.5 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 2X 2.5 #C BL
Nexans ref. 13005486
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): 2.5 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 2X 2.5 #D
Nexans ref. 13000942
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): 2.5 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 2X 4 #C
Nexans ref. 13000943
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): 4 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 2X 4 #D
Nexans ref. 13003210
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): 4 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 2X 6 #C
Nexans ref. 13002916
- Packaging: Coil (100m)
- Number of cores: 2
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): 6 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 2X 6 #D
Nexans ref. 13002914
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): 6 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 2X 10 #D
Nexans ref. 13000861
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 2X 16 #D
Nexans ref. 13000862
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 2X 25 #D
Nexans ref. 13000863
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): 25 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 1.5 #C BL
Nexans ref. 13005487
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): 1.5 mm²
- Ground conductor cross-section: 1.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 1.5 #D
Nexans ref. 13003999
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): 1.5 mm²
- Ground conductor cross-section: 1.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 2.5 #C BL
Nexans ref. 13005488
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): 2.5 mm²
- Ground conductor cross-section: 2.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 2.5 #D
Nexans ref. 13004000
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): 2.5 mm²
- Ground conductor cross-section: 2.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 4 #C
Nexans ref. 13000944
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): 4 mm²
- Ground conductor cross-section: 4 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 4 #D BL
Nexans ref. 13005489
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): 4 mm²
- Ground conductor cross-section: 4 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 6 #C
Nexans ref. 13000947
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): 6 mm²
- Ground conductor cross-section: 6 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 6 #C/SL
Nexans ref. 13004924
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): 6 mm²
- Ground conductor cross-section: 6 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 6 #D
Nexans ref. 13002917
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): 6 mm²
- Ground conductor cross-section: 6 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 10 #C
Nexans ref. 13001119
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 10 #C/SL
Nexans ref. 13004921
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 10 #D
Nexans ref. 13000864
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 10+1.5 #C
Nexans ref. 13001120
- Packaging: Coil (100m)
- Number of cores: 3
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 10+1.5 #C/SL
Nexans ref. 13004926
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 10+1.5 #D
Nexans ref. 13000865
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 16 #C
Nexans ref. 13001121
- Packaging: Coil (100m)
- Number of cores: 3
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 16 #C/SL
Nexans ref. 13004922
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 16 #D
Nexans ref. 13000866
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 16+1.5 #C
Nexans ref. 13001122
- Packaging: Coil (100m)
- Number of cores: 3
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 16+1.5 #D
Nexans ref. 13000867
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 25 #D
Nexans ref. 13000868
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): 25 mm²
- Ground conductor cross-section: 25 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 25+16 #D
Nexans ref. 13000869
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 35 #D
Nexans ref. 13000870
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): 35 mm²
- Ground conductor cross-section: 35 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 35+16 #D
Nexans ref. 13000871
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 50 #D
Nexans ref. 13000946
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): 50 mm²
- Ground conductor cross-section: 50 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3G 50+25 #D
Nexans ref. 13000945
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 25 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVR 3G 70 #D BL
Nexans ref. 13005490
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 70 mm²
- Phase Conductor Cross Section: 70 mm²
- Neutral conductor section (when smaller): 70 mm²
- Ground conductor cross-section: 70 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVR 3G 95 #D BL
Nexans ref. 13005492
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 95 mm²
- Phase Conductor Cross Section: 95 mm²
- Neutral conductor section (when smaller): 95 mm²
- Ground conductor cross-section: 95 mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 2.1 mm
E1VVR 3G120 #D BL
Nexans ref. 13005494
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 120 mm²
- Phase Conductor Cross Section: 120 mm²
- Neutral conductor section (when smaller): 120 mm²
- Ground conductor cross-section: 120 mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 2.2 mm
E1VVR 3X 1.5 #D
Nexans ref. 13003782
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3X 2.5 #D
Nexans ref. 13004004
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3X 4 #D
Nexans ref. 13004006
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3X 6 #D BL
Nexans ref. 13005509
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3X 10 #D
Nexans ref. 13000872
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3X 16 #D
Nexans ref. 13000873
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3X 185 C #D
Nexans ref. 13003473
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 185 mm²
- Phase Conductor Cross Section: 185 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 2.0 mm
- Nominal outer sheath thickness: 2.5 mm
E1VVR 3X 25 #D
Nexans ref. 13000874
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3X 25+16 #D
Nexans ref. 13000875
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3X 35 #D
Nexans ref. 13001647
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3X 35+16 #D
Nexans ref. 13001648
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3X 50 #D
Nexans ref. 13001649
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 3X 50+25 #D
Nexans ref. 13001650
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): 25 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVR 3X 70 #D BL
Nexans ref. 13005491
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 70 mm²
- Phase Conductor Cross Section: 70 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVR 3X 95 #D BL
Nexans ref. 13005493
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 95 mm²
- Phase Conductor Cross Section: 95 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 2.1 mm
E1VVR 3X120 #D BL
Nexans ref. 13005495
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 120 mm²
- Phase Conductor Cross Section: 120 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 2.2 mm
E1VVR 4G 1.5 #C BL
Nexans ref. 13005496
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 1.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 1.5 #D BL
Nexans ref. 13005497
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 1.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 2.5 #C BL
Nexans ref. 13005498
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 2.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 2.5 #D BL
Nexans ref. 13005499
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 2.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 4 #C BL
Nexans ref. 13005500
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 4 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 4 #D BL
Nexans ref. 13005501
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 4 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 6 #C
Nexans ref. 13000949
- Packaging: Coil (100m)
- Number of cores: 4
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 6 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 6 #D
Nexans ref. 13002918
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 6 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 10 #C
Nexans ref. 13001123
- Packaging: Coil (100m)
- Number of cores: 4
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 10 #D
Nexans ref. 13000876
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 10+1.5 #D
Nexans ref. 13000948
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 16 #C
Nexans ref. 13001124
- Packaging: Coil (100m)
- Number of cores: 4
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 16 #D
Nexans ref. 13000877
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 25 #D
Nexans ref. 13000878
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 25 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 35 #D
Nexans ref. 13000879
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 35 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4G 50 #D BL
Nexans ref. 13005502
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 50 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVR 4G 70 #D BL
Nexans ref. 13005504
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 70 mm²
- Phase Conductor Cross Section: 70 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 70 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 2.1 mm
E1VVR 4G 95 #D BL
Nexans ref. 13005506
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 95 mm²
- Phase Conductor Cross Section: 95 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 95 mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 2.2 mm
E1VVR 4X 1.5 #C BL
Nexans ref. 13005512
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): 1.5 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 1.5 #D BL
Nexans ref. 13005511
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): 1.5 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 2.5 #C BL
Nexans ref. 13005513
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): 2.5 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 2.5 #D
Nexans ref. 13003943
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): 2.5 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 4 #C BL
Nexans ref. 13005514
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): 4 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 4 #D
Nexans ref. 13003209
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): 4 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 6 #C BL
Nexans ref. 13005515
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): 6 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 6 #D BL
Nexans ref. 13005510
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): 6 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 10 #C BL
Nexans ref. 13005516
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 10 #D
Nexans ref. 13000880
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 10+2.5 #D
Nexans ref. 13002759
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 16 #C BL
Nexans ref. 13005517
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 16 #D
Nexans ref. 13000881
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 25 #D
Nexans ref. 13002070
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): 25 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 35 #D BL
Nexans ref. 13005508
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): 35 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 4X 50 #D BL
Nexans ref. 13005503
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): 50 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVR 4X 70 #D BL
Nexans ref. 13005505
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 70 mm²
- Phase Conductor Cross Section: 70 mm²
- Neutral conductor section (when smaller): 70 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 2.1 mm
E1VVR 4X 95 #D BL
Nexans ref. 13005507
- Packaging: Cut to length (m)
- Number of cores: 4
- Conductor cross-section: 95 mm²
- Phase Conductor Cross Section: 95 mm²
- Neutral conductor section (when smaller): 95 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 2.2 mm
E1VVR 5G 1.5 #D
Nexans ref. 13003620
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): 1.5 mm²
- Ground conductor cross-section: 1.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 1.5 #C BL
Nexans ref. 13005518
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): 1.5 mm²
- Ground conductor cross-section: 1.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 2.5 #C BL
Nexans ref. 13005519
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): 2.5 mm²
- Ground conductor cross-section: 2.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 2.5 #D BL
Nexans ref. 13005520
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): 2.5 mm²
- Ground conductor cross-section: 2.5 mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 4 #C BL
Nexans ref. 13005521
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): 4 mm²
- Ground conductor cross-section: 4 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 4 #D
Nexans ref. 13004001
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): 4 mm²
- Ground conductor cross-section: 4 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 6 #C
Nexans ref. 13002919
- Packaging: Coil (100m)
- Number of cores: 5
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): 6 mm²
- Ground conductor cross-section: 6 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 6 #C/SL
Nexans ref. 13005003
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): 6 mm²
- Ground conductor cross-section: 6 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 6 #D
Nexans ref. 13000950
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): 6 mm²
- Ground conductor cross-section: 6 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 6 #D #1
Nexans ref. 13004571
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): 6 mm²
- Ground conductor cross-section: 6 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 10 #C
Nexans ref. 13001125
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 10 #C/SL
Nexans ref. 13004920
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 10 #D
Nexans ref. 13000882
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 10 #D #1
Nexans ref. 13004572
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 10+1.5 #C
Nexans ref. 13001126
- Packaging: Coil (100m)
- Number of cores: 5
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 10+1.5 #D
Nexans ref. 13000883
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): 10 mm²
- Ground conductor cross-section: 10 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 16 #C
Nexans ref. 13001127
- Packaging: Coil (100m)
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 16 #C/SL
Nexans ref. 13004923
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 16 #D
Nexans ref. 13000884
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 16 #D #1
Nexans ref. 13004573
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 16+1.5 #C
Nexans ref. 13001128
- Packaging: Coil (100m)
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 16+1.5 #C/SL
Nexans ref. 13004925
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 16+1.5 #D
Nexans ref. 13000885
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): 16 mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 25 #D
Nexans ref. 13000886
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): 25 mm²
- Ground conductor cross-section: 25 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 25 #D #1
Nexans ref. 13004574
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): 25 mm²
- Ground conductor cross-section: 25 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 25+2.5 #D
Nexans ref. 13000887
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): 25 mm²
- Ground conductor cross-section: 25 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5G 35 #D
Nexans ref. 13000888
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): 35 mm²
- Ground conductor cross-section: 35 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVR 5G 50 #D
Nexans ref. 13005139
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): 50 mm²
- Ground conductor cross-section: 50 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 2.0 mm
E1VVR 5G 50 C #D #R
Nexans ref. 13004400
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): 50 mm²
- Ground conductor cross-section: 50 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 2.0 mm
E1VVR 5G 70 #D
Nexans ref. 13005140
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 70 mm²
- Phase Conductor Cross Section: 70 mm²
- Neutral conductor section (when smaller): 70 mm²
- Ground conductor cross-section: 70 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 2.2 mm
E1VVR 5G 70 C #D #R
Nexans ref. 13004401
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 70 mm²
- Phase Conductor Cross Section: 70 mm²
- Neutral conductor section (when smaller): 70 mm²
- Ground conductor cross-section: 70 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 2.2 mm
E1VVR 5X 2.5 #C
Nexans ref. 13000953
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 1.5 #C BL
Nexans ref. 13005522
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 1.5 #D BL
Nexans ref. 13005523
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 2.5 #D BL
Nexans ref. 13005524
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 4 #C BL
Nexans ref. 13005525
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 4 #D BL
Nexans ref. 13005526
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 4 mm²
- Phase Conductor Cross Section: 4 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 6 #C BL
Nexans ref. 13005527
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 6 #D BL
Nexans ref. 13005528
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 6 mm²
- Phase Conductor Cross Section: 6 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 10 #C BL
Nexans ref. 13005529
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 10 #D BL
Nexans ref. 13005530
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 10+1.5 #D
Nexans ref. 13000951
- Packaging: Coil (100m)
- Number of cores: 5
- Conductor cross-section: 10 mm²
- Phase Conductor Cross Section: 10 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 16 #C BL
Nexans ref. 13005532
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 16 #D BL
Nexans ref. 13005533
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 16+1.5 #D
Nexans ref. 13000952
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Phase Conductor Cross Section: 16 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.0 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 25 #D
Nexans ref. 13002071
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 25+2.5 #D
Nexans ref. 13000954
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 5X 35 #D
Nexans ref. 13002073
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVR 5X 50 #D BL
Nexans ref. 13005534
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 2.0 mm
E1VVR 5X 70 #D BL
Nexans ref. 13005535
- Packaging: Cut to length (m)
- Number of cores: 5
- Conductor cross-section: 70 mm²
- Phase Conductor Cross Section: 70 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 2.2 mm
E1VVR 8X 2.5 R #D
Nexans ref. 13003208
- Packaging: Cut to length (m)
- Number of cores: 8
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 12X 1.5 #D
Nexans ref. 13004007
- Packaging: Cut to length (m)
- Number of cores: 12
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 12X 2.5 #D
Nexans ref. 13003944
- Packaging: Cut to length (m)
- Number of cores: 12
- Conductor cross-section: 2.5 mm²
- Phase Conductor Cross Section: 2.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVR 24X 1.5 #D
Nexans ref. 13003783
- Packaging: Cut to length (m)
- Number of cores: 24
- Conductor cross-section: 1.5 mm²
- Phase Conductor Cross Section: 1.5 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 0.8 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVS 2X 35 #D
Nexans ref. 13000889
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): 35 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVS 2X 50 #D
Nexans ref. 13000890
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): 50 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVS 2X 70 #D
Nexans ref. 13000965
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 70 mm²
- Phase Conductor Cross Section: 70 mm²
- Neutral conductor section (when smaller): 70 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVS 2X 95 #D
Nexans ref. 13000966
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 95 mm²
- Phase Conductor Cross Section: 95 mm²
- Neutral conductor section (when smaller): 95 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 2.0 mm
E1VVS 2X120 #D
Nexans ref. 13000967
- Packaging: Cut to length (m)
- Number of cores: 2
- Conductor cross-section: 120 mm²
- Phase Conductor Cross Section: 120 mm²
- Neutral conductor section (when smaller): 120 mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.8 mm
- Nominal outer sheath thickness: 2.1 mm
E1VVS 3G 25 #D
Nexans ref. 13000891
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): 25 mm²
- Ground conductor cross-section: 25 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVS 3G 25+16 #D
Nexans ref. 13000892
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 25 mm²
- Phase Conductor Cross Section: 25 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVS 3G 35 #D
Nexans ref. 13000893
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): 35 mm²
- Ground conductor cross-section: 35 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVS 3G 35+16 #D
Nexans ref. 13000894
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 16 mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVS 3G 50 #D
Nexans ref. 13000895
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): 50 mm²
- Ground conductor cross-section: 50 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVS 3G 50+25 #D
Nexans ref. 13000896
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 50 mm²
- Phase Conductor Cross Section: 50 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 25 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVS 3G 70 #D
Nexans ref. 13000897
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 70 mm²
- Phase Conductor Cross Section: 70 mm²
- Neutral conductor section (when smaller): 70 mm²
- Ground conductor cross-section: 70 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 1.9 mm
E1VVS 3G 70+35 #D
Nexans ref. 13000898
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 70 mm²
- Phase Conductor Cross Section: 70 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 35 mm²
- Nominal insulation thickness: 1.4 mm
- Nominal outer sheath thickness: 2.0 mm
E1VVS 3G 95 #D
Nexans ref. 13000899
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 95 mm²
- Phase Conductor Cross Section: 95 mm²
- Neutral conductor section (when smaller): 95 mm²
- Ground conductor cross-section: 95 mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 2.1 mm
E1VVS 3G 95+50 #D
Nexans ref. 13000900
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 95 mm²
- Phase Conductor Cross Section: 95 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 50 mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 2.2 mm
E1VVS 3G120 #D
Nexans ref. 13000901
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 120 mm²
- Phase Conductor Cross Section: 120 mm²
- Neutral conductor section (when smaller): 120 mm²
- Ground conductor cross-section: 120 mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 2.2 mm
E1VVS 3G120+70 #D
Nexans ref. 13000902
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 120 mm²
- Phase Conductor Cross Section: 120 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 70 mm²
- Nominal insulation thickness: 1.6 mm
- Nominal outer sheath thickness: 2.3 mm
E1VVS 3G150 #D
Nexans ref. 13000903
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 150 mm²
- Phase Conductor Cross Section: 150 mm²
- Neutral conductor section (when smaller): 150 mm²
- Ground conductor cross-section: 150 mm²
- Nominal insulation thickness: 1.8 mm
- Nominal outer sheath thickness: 2.3 mm
E1VVS 3G150+70 #D
Nexans ref. 13000904
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 150 mm²
- Phase Conductor Cross Section: 150 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 70 mm²
- Nominal insulation thickness: 1.8 mm
- Nominal outer sheath thickness: 2.4 mm
E1VVS 3G185 #D
Nexans ref. 13000905
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 185 mm²
- Phase Conductor Cross Section: 185 mm²
- Neutral conductor section (when smaller): 185 mm²
- Ground conductor cross-section: 185 mm²
- Nominal insulation thickness: 2.0 mm
- Nominal outer sheath thickness: 2.5 mm
E1VVS 3G185+95 #D
Nexans ref. 13000906
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 185 mm²
- Phase Conductor Cross Section: 185 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 95 mm²
- Nominal insulation thickness: 2.0 mm
- Nominal outer sheath thickness: 2.6 mm
E1VVS 3G240 #D
Nexans ref. 13000907
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 240 mm²
- Phase Conductor Cross Section: 240 mm²
- Neutral conductor section (when smaller): 240 mm²
- Ground conductor cross-section: 240 mm²
- Nominal insulation thickness: 2.2 mm
- Nominal outer sheath thickness: 2.7 mm
E1VVS 3G240+120 #D
Nexans ref. 13000908
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 240 mm²
- Phase Conductor Cross Section: 240 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: 120 mm²
- Nominal insulation thickness: 2.2 mm
- Nominal outer sheath thickness: 2.8 mm
E1VVS 3G300 #D
Nexans ref. 13000957
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 300 mm²
- Phase Conductor Cross Section: 300 mm²
- Neutral conductor section (when smaller): 300 mm²
- Ground conductor cross-section: 300 mm²
- Nominal insulation thickness: 2.4 mm
- Nominal outer sheath thickness: 2.9 mm
E1VVS 3X 35 #D
Nexans ref. 13000909
- Packaging: Cut to length (m)
- Number of cores: 3
- Conductor cross-section: 35 mm²
- Phase Conductor Cross Section: 35 mm²
- Neutral conductor section (when smaller): - mm²
- Ground conductor cross-section: - mm²
- Nominal insulation thickness: 1.2 mm
- Nominal outer sheath thickness: 1.8 mm
E1VVS 3X 35+16 #D
Nexans ref. 13000910