NA2XH Single Core Cables B2ca Class

Products

NA2XH 1x95 mm2

Nexans ref. 10571345

  • Packaging: Drum (1000m)
  • Conductor cross-section: 95 mm²
  • Nominal outer diameter: 16.0 mm
  • Approximate weight: 390 kg/km
  • Max. DC resistance of the conductor at 20°C: 0.32 Ohm/km
  • Perm. current rating buried 20°C - trefoil formation: 172 A
  • Perm. current rating in air 30°C - trefoil formation: 332 A

 

NA2XH 1x150 mm2

Nexans ref. 10571344

  • Packaging: Drum (1000m)
  • Conductor cross-section: 150 mm²
  • Nominal outer diameter: 20.0 mm
  • Approximate weight: 590 kg/km
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm. current rating buried 20°C - trefoil formation: 220 A
  • Perm. current rating in air 30°C - trefoil formation: 448 A

 

NA2XH 1x185 mm2

Nexans ref. 10571343

  • Packaging: Drum (1000m)
  • Conductor cross-section: 185 mm²
  • Nominal outer diameter: 22.0 mm
  • Approximate weight: 720 kg/km
  • Max. DC resistance of the conductor at 20°C: 0.164 Ohm/km
  • Perm. current rating buried 20°C - trefoil formation: 250 A
  • Perm. current rating in air 30°C - trefoil formation: 515 A

 

NA2XH 1x240 mm2

Nexans ref. 10571342

  • Packaging: Drum (1000m)
  • Conductor cross-section: 240 mm²
  • Nominal outer diameter: 25.0 mm
  • Approximate weight: 910 kg/km
  • Max. DC resistance of the conductor at 20°C: 0.125 Ohm/km
  • Perm. current rating buried 20°C - trefoil formation: 290 A
  • Perm. current rating in air 30°C - trefoil formation: 611 A

 

Description

Description

Standards

  • International
    IEC 60502-1

Application:

Used in energy networks in hotels, schools, tunnels, high constructions, hospitals, power plants, data processing centers, business centers where there is a risk of fire

 

Construction:

  1. Conductor:Aluminium
  2. Insulation:XLPE
  3. Outer sheath:LSZH

 

Marking:

NEXANS IEC 60502 NA2XH Number of cores x cross section 0.6/1 kV  "YEAR" 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Aluminum
Conductor shape
Circular stranded (RM)
Insulation
XLPE (Cross-linked Polyethylene)
Outer sheath
LSZH
Halogen free
IEC 60754-1
Core identification
Black
Sheath colour
Black

Dimensional characteristics

Dimensional characteristics

Number of cores
1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0,6/1 kV

Usage characteristics

Usage characteristics

Operating temperature, range
-20 ... 60 °C
Short-circuit max. conductor temperature
250 °C
Bending factor when laying
8 (xD)
Flame retardant
IEC 60332-3 Cat. C
Smoke density
IEC 61034
Gases corrosivity
IEC 60754-2
Max. conductor temperature in service
90 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close