LANmark-OF Detachable Pulling Eye
LANmark-OF Detachable Pulling Eye
- LANmark-OF tool to install Pre-Terms by pulling Read more
- Nexans ref. : N890.100EP
Description
Description
Standards
-
InternationalISO/IEC 11801
With the detachable pulling eye LANmark-OF MPO assemblies can be installed by pulling instead of laying. This is of special interest when the assemblies are long.
The maximum pulling force of detachable pulling eye is 400N.
The detachable pulling eye fits the PG13.5 cable gland of the LANmark-OF MPO assemblies.
It is fast installed and easily removed due to its Zipper-like design.
It can be re-used multiple times resulting in a reduction of waste.
Characteristics
Characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania