LANmark-OF ENSPACE Method B MTP-MTP Pre-Term Cca

Products

LANmark-OF ENSPACE Method B Pre-Term OM4 x12F MTP/M-MTP/M Ultra Low Loss fan out E xxxm LSZH Cca Aqua

Nexans ref. N157.B012MMExxx-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 12

 

LANmark-OF ENSPACE Method B Pre-Term OM4 x12F MTP/M-MTP/M Ultra Low Loss fan out E xxxm LSZH Cca Violet

Nexans ref. N157.B012MMExxx-VC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 12

 

LANmark-OF ENSPACE Method B Pre-Term OM4 x24F MTP/M-MTP/M Ultra Low Loss fan out E xxxm LSZH Cca Aqua

Nexans ref. N157.B024MMExxx-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 24

 

LANmark-OF ENSPACE Method B Pre-Term OM4 x24F MTP/M-MTP/M Ultra Low Loss fan out E xxxm LSZH Cca Violet

Nexans ref. N157.B024MMExxx-VC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 24

 

LANmark-OF ENSPACE Method B Pre-Term OM4 x48F MTP/M-MTP/M Ultra Low Loss fan out E xxxm LSZH Cca Aqua

Nexans ref. N157.B048MMExxx-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 48

 

LANmark-OF ENSPACE Method B Pre-Term OM4 x48F MTP/M-MTP/M Ultra Low Loss fan out E xxxm LSZH Cca Violet

Nexans ref. N157.B048MMExxx-VC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 48

 

LANmark-OF ENSPACE Method B Pre-Term OM4 x96F MTP/M-MTP/M Ultra Low Loss fan out E xxxm LSZH Cca Aqua

Nexans ref. N157.B096MMExxx-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 96

 

LANmark-OF ENSPACE Method B Pre-Term OM4 x96F MTP/M-MTP/M Ultra Low Loss fan out E xxxm LSZH Cca Violet

Nexans ref. N157.B096MMExxx-VC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 96

 

LANmark-OF ENSPACE Method B Pre-Term OM5 x12F MTP/M-MTP/M Ultra Low Loss fan out E xxxm LSZH Cca Lime Green

Nexans ref. N159.B012MMExxx-LC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM5 50/125 Wideband
  • Number of optical fibres: 12

 

LANmark-OF ENSPACE Method B Pre-Term OM5 x24F MTP/M-MTP/M Ultra Low Loss fan out E xxxm LSZH Cca Lime Green

Nexans ref. N159.B024MMExxx-LC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM5 50/125 Wideband
  • Number of optical fibres: 24

 

LANmark-OF ENSPACE Method B Pre-Term SM x12F MTP/M-MTP/M Low Loss fan out E xxxm LSZH Cca Yellow

Nexans ref. N154.B012MMExxx-YC

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 12

 

LANmark-OF ENSPACE Method B Pre-Term SM x24F MTP/M-MTP/M Low Loss fan out E xxxm LSZH Cca Yellow

Nexans ref. N154.B024MMExxx-YC

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 24

 

LANmark-OF ENSPACE Method B Pre-Term SM x48F MTP/M-MTP/M Low Loss fan out E xxxm LSZH Cca Yellow

Nexans ref. N154.B048MMExxx-YC

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 48

 

LANmark-OF ENSPACE Method B Pre-Term SM x96F MTP/M-MTP/M Low Loss fan out E xxxm LSZH Cca Yellow

Nexans ref. N154.B096MMExxx-YC

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 96

 

Description

Description

Standards

  • International
    ISO/IEC 11801

Pre-Term for data centres, buildings and campus based on Micro-Bundle Universal

 

The cable has a small diameter and bend raduis to meet data centre requirements.

The cable is watertight and rodent retardant due to the glass yarns.  It can be used in buldings and between buildings. 

 

 

Fire performance

 

The cables have been tested for fire performance according to the new Construction Product Regulation: EN50575:2014 +A1:2016.

According to this standard the cables have a very high fire performance with minimal fire load and spread, smoke density, droplets and acidity: Cca.

The Declaration Of Performance for these cables can be found under fibre cables and the corresponding cable for fibre count and fibre type in the section “Micro-Bundle Universal Cca”.

 

In addition the cables meet the requirements for flame non-propagation (IEC 60332-1) and fire non-propagation (IEC 60332-3). 

 

MTP*-MTP Pre-Term characteristics

The MTP-MTP Pre-Term has standard pinned (male) connectors. This matches with the un-pinned (female) connectors in the ENSPACE modules and the female Plug&Play modules.

In order to reduce overlengths in data centers the Pre-Terms are custom made and available with 1m increments. The "xxx" in the N-number is the length in metre between the cable glands, i.e. the Pre-Term length between the back side of the patch panels.

After the cable gland the Pre-Term has a fan-out. The fan-out splits the cable into tubes. The tubes are reinforced with aramid yarns. At the end of each tube a MTP-connectors is mounted. The jacket of the tube is the same colour as the cable jacket. Close to the MTP-connector a label is installed to identify the number of the leg.

The Pre-Terms are optimized for both pulling and laying in data centers. On both sides the MTP connectors are protected by a bubble foam. On one side there is also a protecting net around the fan-out with MTP connectors and a pulling eye. The maximum pulling force on the pulling eye is 450N.

The MTP-MTP Pre-Terms come with a PG-13 cable gland that fits into the LANmark-OF ENSPACE and Plug&Play patch panel slots.

 

 

Optical Performance and Polarity

The insertion loss of a multimode MTP-MTP* connection has Ultra Low Loss performance: typical insertion loss is 0,125 dB with a maximum of 0,25 dB insertion loss.

The insertion loss of a singlemode MTP-MTP* connection has Low Loss performance: typical insertion loss is 0,3 dB with a maximum of 0,5 dB insertion loss.

The insertion loss of a MTP-MTP* connection is measured according to standard IEC61300-3-45.

The minimum return loss for a multimode MTP connection is 20 dB measured according to IEC 61300-3-6. The minimum return loss for a singlemode MTP connection is 45 dB measured according to IEC 61300-3-6.

 

The method B Pre-Term has a straight key up / key up design. This is in agreement with standard TIA-568.3-D-2016 method B.

For a duplex transmission like for 10GBase-SR (10G) polarity in the channel is maintained with this method B design and the use of a straight cassette on side A and a crossed cassette on side B. In addition the same patch cords can be used on both sides.

For parallel optics like for 40GBase-SR4 (40G) these method B Pre-Terms can be used with key up/key down adaptors on both sides of the channel. The same straight female-female patch cords can be used on both sides.

 

 

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Ambient installation temperature, range
0 - 40 °C
Storage temperature, range
-20 - 60 °C
Fire retardant
IEC 60332-3
Flame retardant
IEC 60332-1

Resources

Resources