LANmark-OF Pigtails Maxistrip Set of 12 colors
LANmark-OF Pigtails Maxistrip Set of 12 colors
- Factory terminated fibre assembly
- Ceramic ferule with metalic flange
- Maxistrip pigtail: up to 100cm stripping in one action
- Set of 12 pigtails with different jacket colours
- Insertion loss per connection without splice: typical 0,1 dB; 0.25 dB maximum
- 100 % factory tested
- Compatible with LANmark-OF splice cassette with heat shrink and Aluminium protectors. Read more
LANmark-OF Pigtail LC OM3 Maxistrip LSZH 50/125 1m 12 Colours
Nexans ref. N121.5MLS
- Fiber optic type: OM3 50/125
LANmark-OF Pigtail LC OM4 Maxistrip LSZH 50/125 1m 12 Colours
Nexans ref. N121.7MLS
- Fiber optic type: OM4 50/125
LANmark-OF Pigtail LC/UPC Singlemode Maxistrip LSZH 9/125 1m 12 Colours
Nexans ref. N121.4MLS
- Fiber optic type: SM (G657.A1)
Description
Description
Standards
-
InternationalISO/IEC 11801
Pigtail set characteristics
- Fibre assembly to terminate cable with fusion splicing
- Suitable for use in patch panels using splice cassettes
- The pigtails can be stripped in one action over a long distance up to 100cm
- Jacket colours match fibre colours according to TIA/EIA-598-B
- Jacket colours: Blue, Orange, Green, Brown, Grey, White, Red, Black, Yellow, Violet, Pink, Turquoise
- 12 pigtails on a cardboard and wrapped in a bubblefoam
Fibre type
- The LANmark-OF OM3 pigtails have LANmark-OF OM3 GIGAliteFLEX fibre inside. This bend insensitive multimode fibre has a small bend radius of 7,5 mm and is compliant to IEC 60793-2-10, fibre model A1a.2b. The pigtail jacket is Aqua.
- The LANmark-OF OM4 pigtails have LANmark-OF OM4 GIGAliteFLEX fibre inside. This bend insensitive multimode fibre has a small bend radius of 7,5 mm and is compliant to IEC 60793-2-10, fibre model A1a.3b. The pigtail jacket is Aqua.
- The LANmark-OF SM pigtails have LANmark-OF SM GIGAliteFLEX fibre inside. These fibres are bend insensitive and compliant to ITU-T G.657.A1 and to IEC 60793-2-50, fibre model B6.a1. The pigtail jacket of the singlemode pigtails is yellow.
Compatibility and installation practices
- Maxistrip pigtails are compatible with heat shrink splice cassettes (N890.090 and N890.095) with heat shrink protectors (N890.021).
- Maxistrip pigtails are compatible with splice cassettes (N890.091 and N890.096) with Aluminium protectors (N890.021).
- Maxistrip pigtails are recommended to be used with loose tube cables or Micro-Bundle cables, i.e. with 250 um fibres. When using tight buffer cables (900 um fibres) additional stress on the maxistrip pigtails should be limited as much as possible
- For proper alignment in the fusion splice tool the pigtail is fixed on the 250 um coating after stripping the 900 um coating. Fixing the pigtail on the 900 um coating will lead to improper alignment.
- In addition the pigtail needs to be stripped till the cladding around the splice area before insertion in the splice tool.
Guarantuees
Nexans LANmark-OF pigtails are covered by Nexans warranty as described in the General Terms and Conditions.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Connector type
LC
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania