LANmark-OF Patch Cord Female MTP PRO - Female MTP PRO SM LSZH xm Yellow

Description

Description

Standards

  • International
    ISO/IEC 11801

DESCRIPTION

Nexans LANmark-OF MTP-MTP patch cords have been designed for indoor applications in support of parallel optics. 

 

Typical installation environments are data centres:

  • Connections from patch panels to the active equipment
  • Cross connects

 

Nexans LANmark-OF MTP patch cords are delivered as straight patch cords with a key up - key up design, i.e. a method B polarity.  The patch cords are delivered with female MTP* PRO connectors.

 

For ease of patching the MTP PRO connector has a short boot length of 17mm.

 

With the tool in the LANmark-OF Tool MTP PRO Sample Box (N890.160) the gendre and polarity of the patch cords can be changed

  • Gendre can be changed to male with the pins of product N890.161
  • The polarity can be changed to a key up – key down design.

 

The patch cords are available with LANmark-OF SM performance.   Details on the fibre specifications can be found in the detailed fibre datasheets.

 

The typical value for the insertion loss for a singlemode MTP connection is 0,125 dB. The limit value for a singlemode MTP connection is 0,3 dB measured according to standard IEC 61300-3-45. The minimum return loss for a singlemode MTP connection is 45 dB measured according to IEC 61300-3-6.

 

Mechanical characteristics of the Pre-Term are conform to the IEC 60794-20 standard for indoor cables. The small diameter of 2.5 mm and the small bend radius of 30mm the cable facilitates the patching in densely populated areas in the data centre.

 

The length between the 2 MTP-connectors is variable and can be increased in steps of 1m.  The "X" in the N-number equals Xm.

 

* MTP is a trade name of US Conec

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Fiber optic type
SingleMode 9/125
Colour
Yellow
Outer sheath
LSZH-FR

Dimensional characteristics

Dimensional characteristics

Nominal outer diameter
2.5 mm

Transmission characteristics

Transmission characteristics

Insertion Loss, maximum, dB
0.3 dB
Return Loss, Minimum, dB
45 dB

Mechanical characteristics

Mechanical characteristics

Crush resistance (IEC 60794-1-E3)
50 N/cm
Mechanical resistance to impacts (IEC 60794-1-E4)
10 impacts of 1 N.m

Usage characteristics

Usage characteristics

Minimum static operating bending radius
30 mm
Operating temperature, range
0 - 60 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close