LANmark-OF Slimflex Patch Cords OM4
LANmark-OF Slimflex Patch Cords OM4
- Optical fiber patch cords
- LANmark-OF OM4 performance
- GIGAliteFLEX bend insensitive fibre
- For use in cabinets and workplaces Read more
LANmark-OF Slimflex Patch Cord DLC - DSC OM4 LSZH Aqua Xm
Nexans ref. N122.7CLAX
- Connector type: Duplex SC-LC
LANmark-OF Slimflex Patch Cord DSC - DSC OM4 LSZH Aqua Xm
Nexans ref. N122.7CCAX
- Connector type: Duplex SC-SC
Description
Description
Standards
-
InternationalISO/IEC 11801
Guarantees and installation
Nexans LANmark-OF optical fibre patch cords have been designed for indoor applications in support of high speed protocols.
High speed protocols supported include, but are not limited to
- Ethernet: 1GBase-SX, 10GBase-SR, 25GBASE-SR
- Fibre channel Serial: 4G, 8G, 16G and 32G
Details on the supported distances can be found in the LANmark-OF warranty modules.
Typical installation environments are:
- Cabinets to connect patch panels to active equipment.
- Cross connects in data centres.
- Suitable for use in the work area to connect the workstation to the wall outlet (Fibre To The Desk).
Characteristics
- Patch cord cable is according to IEC 60794-2-50
- Maximum insertion loss according to IEC 61300-3-4: 0.25 dB
- Typical insertion loss: 0.1 dB
- Minimum return loss according to IEC 61300-3-6: 30 dB
- Duplex LC-LC, duplex LC-SC and duplex SC-SC patch cords have a duplex cable construction with a diameter of 2 X 2.0 mm.
- Short connector boots of 19mm
- Small bend radius: 10 mm
- A label is added close to the duplex connector for traceability of the measurement results
Fibre
The LANmark-OF OM4 patch cords have LANmark-OF OM4 GIGAliteFLEX fibre inside. This bend insensitive multimode fibre has a small bend radius and is compliant to IEC 60793-2-10, fibre model A1a.3b.
Design
Nexans LANmark-OF patch cords designed according to the "Cross-Over" wiring principle to improve field installation (A1-B2, B1-A2). This conforms to the requirements of IEC 11801 and EN 50174-1:2009.
The "butterfly" duplex clip allows to change the polarity on site easily by simply removing the 2 connectors and put them in a reverse order back into the same clip. No tool is required for this polarity change.
Schematic Polarity Duplex Patch Cord
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Transmission characteristics
Transmission characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania