LANmark-OF Ruggedised Patch Cord Duplex LC Duplex LC OM3 LSZH Xm Aqua

Description

Description

Standards

  • International
    ISO/IEC 11801

Construction

Each tight buffered fibre of the patch cord is protected by a metal spring.  This results in a mechanical robust patch cord with a very high crush resistance.

Between the spring and the LSZH jacket aramid yarns are introduced to enhance the pulling force.

The spring is very flexible and this results in a patch cord with a bend radius of only 30mm.

The patch cord has a duplex cable construction with a diameter of 2 X 2.8 mm.

 

Installation and Guarantees

The Ruggedised patch cord is designed for indoor use and complies to following fire performance standards: IEC 60332-1 and IEC 60332-3.

 

Typical Fibre To The Office (FTTO) installations use this robust patch cord for the connection between the ZD-boxes and the LANactive office switches. The length is hereby often more then 5m and the cords are layed in  crowed trunking between all the other wires. Both expose the cord much more to mechanical stress.  The metal spring inside the Ruggedised patch cords protects the fibres well.  The small bend radius of 30mm allows to route the patch cord through many turns and the short connector boot of 19mm facilitates the connection to the LANactive switch.

 

Also Fibre To The Desk (FTTD) and other challenging environments that require a strong mechanical protection are installations that can benefit from of this new patch cord.

 

Nexans LANmark-OF optical fibre patch cords have been designed for indoor applications in support of high speed protocols.

High speed protocols supported include, but are not limited to

  • Ethernet: 1GBase-SX and 10GBase-SR
  • Fibre channel Serial: 4G, 8G and 16G

Details on the supported distances can be found in the LANmark-OF warranty modules.

 

Characteristics

  • Patch cord cable is according to IEC 60794-2-50
  • Maximum insertion loss according to IEC 61300-3-4: 0.25 dB
  • Typical insertion loss: 0.15 dB
  • Minimum return loss according to IEC 61300-3-6: 30 dB for OM3
  • Color of Jacket: Aqua for OM3

 

Design

Nexans LANmark-OF patch cords are designed according to the "Cross-Over" wiring principle to improve field installation (A1-B2, B1-A2). This conforms to the requirements of IEC 11801 and EN 50174-1:2009.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Colour
Aqua
Connector type
Duplex LC-LC
Fiber optic type
OM3 50/125
Outer sheath
LSZH-FR

Dimensional characteristics

Dimensional characteristics

Width
5.8 mm
Height
2.8 mm
Nominal inner diameter
2.8 mm

Transmission characteristics

Transmission characteristics

Insertion Loss, maximum, dB
0.25 dB
Return Loss, Minimum, dB
30 dB

Mechanical characteristics

Mechanical characteristics

Crush resistance (IEC 60794-1-E3)
500 N/cm
Maximum pulling force (IEC 60794-1-2-E1)
400 N

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1&3
Minimum static operating bending radius
30 mm
Operating temperature, range
-10 - 50 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close