LANmark-OF Tight Buffer Universal Cca

Products

LANmark-OF Tight Buffer Universal 12x Multimode 50/125 OM3 LSZH Cca Aqua

Nexans ref. N165.TBUN12-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 12

 

LANmark-OF Tight Buffer Universal 12x Multimode 50/125 OM4 LSZH Cca Aqua

Nexans ref. N167.TBUN12-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 12

 

LANmark-OF Tight Buffer Universal 12x Singlemode 9/125 OS2 LSZH Cca Yellow

Nexans ref. N164.TBUN12-YC

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 12

 

LANmark-OF Tight Buffer Universal 24x Multimode 50/125 OM3 LSZH Cca Aqua

Nexans ref. N165.TBUN24-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 24

 

LANmark-OF Tight Buffer Universal 24x Multimode 50/125 OM4 LSZH Cca Aqua

Nexans ref. N167.TBUN24-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 24

 

LANmark-OF Tight Buffer Universal 24x Singlemode 9/125 OS2 LSZH Cca Yellow

Nexans ref. N164.TBUN24-YC

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 24

 

LANmark-OF Tight Buffer Universal 6x Multimode 50/125 OM3 LSZH Cca Aqua

Nexans ref. N165.TBUN06-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 6

 

LANmark-OF Tight Buffer Universal 6x Multimode 50/125 OM4 LSZH Cca Aqua

Nexans ref. N167.TBUN06-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 6

 

LANmark-OF Tight Buffer Universal 6x Singlemode 9/125 OS2 LSZH Cca Yellow

Nexans ref. N164.TBUN06-YC

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 6

 

Description

Description

Standards

  • International
    ISO/IEC 11801

Description and Application

The LANmark-OF Tight Buffer Universal cable is a fibre cable that can be used indoor and outdoor in a duct.

It complies with the indoor fire requirements and can be installed indoor both vertically and horizontally.

The LANmark-OF Tight Buffer Universal can also be used for outdoor installation in a duct: the water tight glass yarns make the cables fully waterproof and rodent retardant.

The LANmark-OF Tight Buffer Universal cable has 900 um buffered fibres. This second coating till 900 um provides additional protection of the fibres and facilitates the handling when terminating the fibres in a patch panel. The easy strip tight buffer design allows stripping the fibre over 10 cm in one action.

The LANmark-OF Tight Buffer Universal is most suitable for direct termination by either anaerobic or hot melt connectors. The tight buffered fibres can also be terminated with splicing of pigtails.

Tight buffer cables are available in Aqua for OM3 and OM4 and Yellow for singlemode.  High exposure to UV radiation and sunlight could lead to fading of the Aqua and Yellow jacket, but the mechanical integrity of the cable jacket will be maintained.

 

Construction
 Legend accompanying the cross section drawing:

  1. LSZH outer sheath with UV resistant additive
  2. Watertight glass yarns
  3. Optical fibres (900 um)
  4. Central strength element

 

Characteristics

  • Designed for direct termination and splicing
  • Dielectric design
  • Indoor cable for horizontal and vertical installations
  • Fire performance compliant with IEC 60332-1, IEC 60332-3, IEC 60754-1, IEC 60794, IEC61034
  • Outdoor installation in a duct
  • Fully waterproof
  • Rodent retardant
  • UV resistant
  • Available in SM, OM3 and OM4
  • Available in 6-12 and 24 fibres

Characteristics

Characteristics

Mechanical characteristics

Mechanical characteristics

Crush resistance (IEC 60794-1-E3)
100 N/cm
Mechanical resistance to impacts
10 impacts of 3 N.m

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1
Fire retardant
IEC 60332-3
Gases toxicity
IEC 61034
Gases corrosivity
IEC 60754-1; IEC 60754-2
Ambient installation temperature, range
0 - 40 °C
Operating temperature, range
-20 - 70 °C
Storage temperature, range
-40 - 70 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close