LANmark-OF Micro-Bundle Universal (6F-12F) Cca

Products

LANmark-OF Micro-Bundle Universal 12x Multimode 50/125 OM3 LSZH Cca Aqua

Nexans ref. N165.MBUN12-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 12

 

LANmark-OF Micro-Bundle Universal 12x Multimode 50/125 OM4 LSZH Cca Aqua

Nexans ref. N167.MBUN12-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 12

 

LANmark-OF Micro-Bundle Universal 12x Multimode 50/125 OM4 LSZH Cca Violet

Nexans ref. N167.MBUN12-VC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 12

 

LANmark-OF Micro-Bundle Universal 12x Multimode 50/125 OM5 LSZH Cca Lime Green

Nexans ref. N169.MBUN12-LC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM5 50/125 Wideband
  • Number of optical fibres: 12

 

LANmark-OF Micro-Bundle Universal 12x Singlemode 9/125 OS2 LSZH Cca Yellow

Nexans ref. N164.MBUN12-YC

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 12

 

LANmark-OF Micro-Bundle Universal 6x Multimode 50/125 OM3 LSZH Cca Aqua

Nexans ref. N165.MBUN06-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 6

 

LANmark-OF Micro-Bundle Universal 6x Multimode 50/125 OM4 LSZH Cca Aqua

Nexans ref. N167.MBUN06-AC

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 6

 

LANmark-OF Micro-Bundle Universal 6x Singlemode 9/125 OS2 LSZH Cca Yellow

Nexans ref. N164.MBUN06-YC

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 6

 

Description

Description

Standards

  • International
    ISO/IEC 11801

Description and Application
 The new Micro-Bundle technology from Nexans allows to manufacture a very flexible and small tube that is the central part of the new “LANmark-OF Micro-Bundle Universal” cable design. This results in a small, flexible, but mechanical robust cable. The central tube contains up till 12 fibres with a fibre diameter of 250 um. Termination of these fibres is done with splicing with pigtails.

The small bending radius of the Micro-Bundle makes the cable easy to arrange in patch panels and for installations in data centres and backbones. 

The watertight glass yarns and the very limited amount of gel inside the tube makes this cable design watertight and suitable for installation outdoor in a duct by pulling.

The fire performance of the LANmark-OF Micro-Bundle Universal allows indoor installation as well. Since there is no drip effect of the very limited amount of gel the cable is optimised for both horizontal and vertical installations.

 

Construction

  1. Central Micro-Bundle
  2. Optical fibres (250 µm)
  3. Reinforced watertight glass yarns
  4. Ripcord
  5. LSZH outer jacket with UV resistant additive

 

Characteristics

  • Micro-Bundle design for easy installation
  • Indoor cable for horizontal and vertical installation
  • Flame retardant (IEC 60332-1)
  • Fire retardant (IEC 60332-3)
  • Outdoor cable for installation in a duct
  • Designed for termination by splicing
  • Central Micro-Bundle design for easy installation
  • All dielectric design
  • Waterproof structure, Rodent retardant and UV-resistant
  • Flame retardant (IEC 60332-1) and fire retardant (IEC 60332-3)
  • Available in all fibre grades and 6-12 fibres
  • Gas Toxicity (IEC 60754) and Smoke Density (IEC61034)
  • Reaction to fire Cca according to EN50575:2014+A1:2016
  • Sheath color: Aqua (OM3-OM4), Violet (OM4), Yellow (OS2), Lime Green (OM5)

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
Unibundle
Outer sheath
LSZH
Halogen free
IEC 60754-1
Metal free
Yes

Dimensional characteristics

Dimensional characteristics

Nominal outer diameter
6.0 mm
Approximate weight
45 kg/km

Mechanical characteristics

Mechanical characteristics

Maximum pulling force (IEC 60794-1-2-E1)
2200 N
Maximum operating pulling force
700 N
Crush resistance (IEC 60794-1-E3)
200 N/cm
Mechanical resistance to impacts
10 impacts of 3 N.m

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1
Fire retardant
IEC 60332-3
Smoke density
IEC 61034-2
Gases toxicity
IEC 60754-1
U.V resistance
Very good
Water proof
Longitudinal & radial
Installation type
Indoor/Outdoor
Installation temperature, range
0 - 40 °C
Storage temperature, range
-40 - 60 °C
Operating temperature, range
-40 - 60 °C
Minimum static operating bending radius
60 mm
Laying operation bending radius
60 mm

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close