LANmark-OF UD PE (Unitube Dielectric Armoring - Outdoor)

Products

LANmark-OF UDPE 12x Multimode 50/125 OM3 Black

Nexans ref. N165.UDPE12B

  • Packaging: Cut to length (m)
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 12

 

LANmark-OF UDPE 12x Multimode 50/125 OM4 Black

Nexans ref. N167.UDPE12B

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 12

 

LANmark-OF UDPE 12x Singlemode 9/125 OS2 Black

Nexans ref. N164.UDPE12B

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 12

 

LANmark-OF UDPE 24x Multimode 50/125 OM3 Black

Nexans ref. N165.UDPE24B

  • Packaging: Cut to length (m)
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 24

 

LANmark-OF UDPE 24x Multimode 50/125 OM4 Black

Nexans ref. N167.UDPE24B

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 24

 

LANmark-OF UDPE 24x Singlemode 9/125 OS2 Black

Nexans ref. N164.UDPE24B

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 24

 

Description

Description

Standards

  • International
    ISO/IEC 11801

Description and Application
 

The LANmark-OF UDPE cable is designed as a outside campus cable.  It can be pulled or pushed inside ducts, or can be also directly buried.  Its full dielectric armouring does not provide an electrical path and hence the cable can be used to connect buildings.

The central loose tube is surrounded by robust strength elements: Fibre Reinforced Plastic (FRP) units.  These FRP provide a high rodent resistant and a high resistant against impacts and compression. There are 9 FRP for fiber counts up to 12FO and then 10 FPR for structure up to 24FO.

The loose tube design has a capacity of up to 24 fibres.  Diameter of the fibres is 250 µm.  Termination of these fibres is done with splicing of pigtails.

The cable is watertight due to the gel in the loose tube and the watertight bending elements.

 
Construction

Legend accompanying the cross section drawing:

  1. Optical fibres (250 um)
  2. Gel
  3. Loose tube
  4. Peripheric Fibre Reinforced Plastic strength elements
  5. Binding and waterblocking elements
  6. HDPE outer jacket with UV resistant additive

 

Characteristics

  • Outdoor cable for installation in a duct or direct burial
  • Designed for termination by splicing
  • Central loose tube design
  • All dielectric design with FRP reinforcement and glass yarns
  • Waterproof structure, rodent resistant and UV-resistant
  • Available in all fibre grades
  • Available from 4-24 fibres
  • Excellent friction properties

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Ambient installation temperature, range
0 - 40 °C
Operating temperature, range
-30 - 60 °C
Storage temperature, range
-40 - 70 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close