LANmark-OF UC Universal 24x Singlemode 9/125 OS2 LSZH Eca Black

Description

Description

Standards

  • International
    ISO/IEC 11801

Description and Application
 
The construction is suitable for indoor/outdoor use. It consists of a corrugated steel tape armouring providing full rodent protection. It is surrounded by glass yarns. The cable has a LSZH outer jacket.
The loose tube design has a capacity of up to 24 fibres.  Diameter of the fibres is 250 um.  Termination of these fibres is done with splicing of pigtails.
The cable is watertight due to the gel in the loose tube and the watertight glass yarns.

 Construction
 Legend accompanying the cross section drawing:

  1. Optical fibres (250 um)
  2. Gel
  3. Loose tube
  4. Reinforced watertight glass yarns 
  5. Corrugated steel tape armour
  6. LSZH outer jacket with UV resistant additive 

 
Characteristics

  • Indoor/Outdoor cable
  • Flame retardant (IEC 60332-1 and NFC 32070 C2) and fire retardant (IEC 60332-3 and NFC 32070 C1)
  • Designed for termination by splicing
  • Central loose tube design
  • Corrugated steel protection
  • Waterproof structure, rodent resistant and UV-resistant
  • Available in all fibre grades
  • Available from 4-24 fibres

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Fiber optic type
SM (G657.A1)

Dimensional characteristics

Dimensional characteristics

Number of optical fibres
24
Nominal outer diameter
8.5 mm
Approximate weight
104 kg/km

Mechanical characteristics

Mechanical characteristics

Maximum pulling force (IEC 60794-1-2-E1)
1500 N
Maximum operating pulling force
450 N
Mechanical resistance to impacts
3 impacts of 5 N.m
Crush resistance (IEC 60794-1-E3)
300 N/cm

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1
Fire retardant
IEC 60332-3
Minimum static operating bending radius
130 mm
Minimum dynamic operating bending radius
170.0 mm
Ambient installation temperature, range
0 - 40 °C
Operating temperature, range
-40 - 60 °C
Storage temperature, range
-40 - 60 °C

Resources

Resources

Declaration of Performance

  • Declaration of Performance n� : 1000115-BEFR-006
  • Certification Date : 10/15/21
  • AVCP (Assessment and Verification of Constancy of Performance) : System 3
  • Notified body : NB 2659
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close