LANmark-OF UC Universal 6x Singlemode 9/125 OS2 LSZH Eca Black
LANmark-OF UC Universal 6x Singlemode 9/125 OS2 LSZH Eca Black
UC optical fibre cables
- Indoor/Outdoor cable
- Corrugated steel tape armour
- Gel filled tube
- All fibre grades
- Provides full rodent protection
- Low Smoke Zero Halogene (LSZH)
- Nexans ref. : N164.UCUN06B
Description
Description
Standards
-
InternationalISO/IEC 11801
Description and Application
The construction is suitable for indoor/outdoor use. It consists of a corrugated steel tape armouring providing full rodent protection. It is surrounded by glass yarns. The cable has a LSZH outer jacket.
The loose tube design has a capacity of up to 24 fibres. Diameter of the fibres is 250 um. Termination of these fibres is done with splicing of pigtails.
The cable is watertight due to the gel in the loose tube and the watertight glass yarns.
Construction
Legend accompanying the cross section drawing:
- Optical fibres (250 um)
- Gel
- Loose tube
- Reinforced watertight glass yarns
- Corrugated steel tape armour
- LSZH outer jacket with UV resistant additive
Characteristics
- Indoor/Outdoor cable
- Flame retardant (IEC 60332-1 and NFC 32070 C2) and fire retardant (IEC 60332-3 and NFC 32070 C1)
- Designed for termination by splicing
- Central loose tube design
- Corrugated steel protection
- Waterproof structure, rodent resistant and UV-resistant
- Available in all fibre grades
- Available from 4-24 fibres
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Fiber optic type
SM (G657.A1)
Dimensional characteristics
Dimensional characteristics
Number of optical fibres
6
Nominal outer diameter
8.5 mm
Approximate weight
104 kg/km
Mechanical characteristics
Mechanical characteristics
Maximum pulling force (IEC 60794-1-2-E1)
1500 N
Maximum operating pulling force
450 N
Mechanical resistance to impacts
3 impacts of 5 N.m
Crush resistance (IEC 60794-1-E3)
300 N/cm
Usage characteristics
Usage characteristics
Flame retardant
IEC 60332-1
Fire retardant
IEC 60332-3
Minimum static operating bending radius
130 mm
Minimum dynamic operating bending radius
170.0 mm
Ambient installation temperature, range
0 - 40 °C
Operating temperature, range
-40 - 60 °C
Storage temperature, range
-40 - 60 °C
Resources
Resources
Declaration of Performance
- Declaration of Performance n� : 1000115-BEFR-002
- Certification Date : 10/15/21
- AVCP (Assessment and Verification of Constancy of Performance) : System 3
- Notified body : NB 2659
- Declared performance : Eca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania