LANmark-OF UCUN (Unitube Steel Armoring - Universal) Eca
LANmark-OF UCUN (Unitube Steel Armoring - Universal) Eca
UC optical fibre cables
- Indoor/Outdoor cable
- Corrugated steel tape armour
- Gel filled tube
- All fibre grades
- Provides full rodent protection
- Low Smoke Zero Halogene (LSZH)
LANmark-OF UC Universal 12x Multimode 50/125 OM3 LSZH Eca Black
Nexans ref. N165.UCUN12B
- Packaging: Cut to length (m)
- Fiber optic type: OM3 50/125
- Number of optical fibres: 12
LANmark-OF UC Universal 12x Multimode 50/125 OM4 LSZH Eca Black
Nexans ref. N167.UCUN12B
- Packaging: Cut to length (m)
- Fiber optic type: OM4 50/125
- Number of optical fibres: 12
LANmark-OF UC Universal 12x Singlemode 9/125 OS2 LSZH Eca Black
Nexans ref. N164.UCUN12B
- Packaging: Cut to length (m)
- Fiber optic type: SM (G657.A1)
- Number of optical fibres: 12
LANmark-OF UC Universal 24x Multimode 50/125 OM3 LSZH Eca Black
Nexans ref. N165.UCUN24B
- Packaging: Cut to length (m)
- Fiber optic type: OM3 50/125
- Number of optical fibres: 24
LANmark-OF UC Universal 24x Multimode 50/125 OM4 LSZH Eca Black
Nexans ref. N167.UCUN24B
- Packaging: Cut to length (m)
- Fiber optic type: OM4 50/125
- Number of optical fibres: 24
LANmark-OF UC Universal 24x Singlemode 9/125 OS2 LSZH Eca Black
Nexans ref. N164.UCUN24B
- Packaging: Cut to length (m)
- Fiber optic type: SM (G657.A1)
- Number of optical fibres: 24
LANmark-OF UC Universal 6x Multimode 50/125 OM3 LSZH Eca Black
Nexans ref. N165.UCUN06B
- Packaging: Cut to length (m)
- Fiber optic type: OM3 50/125
- Number of optical fibres: 6
LANmark-OF UC Universal 6x Multimode 50/125 OM4 LSZH Eca Black
Nexans ref. N167.UCUN06B
- Packaging: Cut to length (m)
- Fiber optic type: OM4 50/125
- Number of optical fibres: 6
LANmark-OF UC Universal 6x Singlemode 9/125 OS2 LSZH Eca Black
Nexans ref. N164.UCUN06B
- Packaging: Cut to length (m)
- Fiber optic type: SM (G657.A1)
- Number of optical fibres: 6
Description
Description
Standards
-
InternationalISO/IEC 11801
Description and Application
The construction is suitable for indoor/outdoor use. It consists of a corrugated steel tape armouring providing full rodent protection. It is surrounded by glass yarns. The cable has a LSZH outer jacket.
The loose tube design has a capacity of up to 24 fibres. Diameter of the fibres is 250 um. Termination of these fibres is done with splicing of pigtails.
The cable is watertight due to the gel in the loose tube and the watertight glass yarns.
Construction
Legend accompanying the cross section drawing:
- Optical fibres (250 um)
- Gel
- Loose tube
- Reinforced watertight glass yarns
- Corrugated steel tape armour
- LSZH outer jacket with UV resistant additive
Characteristics
- Indoor/Outdoor cable
- Flame retardant (IEC 60332-1 and NFC 32070 C2) and fire retardant (IEC 60332-3 and NFC 32070 C1)
- Designed for termination by splicing
- Central loose tube design
- Corrugated steel protection
- Waterproof structure, rodent resistant and UV-resistant
- Available in all fibre grades
- Available from 4-24 fibres
Characteristics
Characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania