LANmark-OF UC PE (Unitube Steel Armoring - Outdoor)

Products

LANmark-OF UC 12x Multimode 50/125 OM3 PE Black

Nexans ref. N165.UCPE12B

  • Packaging: Cut to length (m)
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 12

 

LANmark-OF UC 12x Multimode 50/125 OM4 PE Black

Nexans ref. N167.UCPE12B

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 12

 

LANmark-OF UC 12x Singlemode 9/125 OS2 PE Black

Nexans ref. N164.UCPE12B

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 12

 

LANmark-OF UC 24x Multimode 50/125 OM3 PE Black

Nexans ref. N165.UCPE24B

  • Packaging: Cut to length (m)
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 24

 

LANmark-OF UC 24x Multimode 50/125 OM4 PE Black

Nexans ref. N167.UCPE24B

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 24

 

LANmark-OF UC 24x Singlemode 9/125 OS2 PE Black

Nexans ref. N164.UCPE24B

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 24

 

LANmark-OF UC 6x Multimode 50/125 OM3 PE Black

Nexans ref. N165.UCPE06B

  • Packaging: Cut to length (m)
  • Fiber optic type: OM3 50/125
  • Number of optical fibres: 6

 

LANmark-OF UC 6x Multimode 50/125 OM4 PE Black

Nexans ref. N167.UCPE06B

  • Packaging: Cut to length (m)
  • Fiber optic type: OM4 50/125
  • Number of optical fibres: 6

 

LANmark-OF UC 6x Singlemode 9/125 OS2 PE Black

Nexans ref. N164.UCPE06B

  • Packaging: Cut to length (m)
  • Fiber optic type: SM (G657.A1)
  • Number of optical fibres: 6

 

Description

Description

Standards

  • International
    ISO/IEC 11801

Description and Application
 
 The construction is suitable for use outdoor in ducts and for direct burial. It consists of a corrugated steel tape armouring providing full rodent protection. It is surrounded by glass yarns. The cable has a HDPE outer jacket.
The loose tube design has a capacity of up to 24 fibres.  Diameter of the fibres is 250 um.  Termination of these fibres is done with splicing of pigtails.
The cable is watertight due to the gel in the loose tube and the watertight glass yarns.

 
Construction
 
 
Legend accompanying the cross section drawing:

  1. Optical fibres (250 um)
  2. Gel
  3. Loose tube
  4. Reinforced watertight glass yarns 
  5. Corrugated steel tape armour
  6. PE outer jacket with UV resistant additive 

 
Characteristics

  • Outdoor cable for installation in a duct or direct burial
  • Designed for termination by splicing
  • Central loose tube design
  • Corrugated steel protection
  • Waterproof structure, rodent resistant and UV-resistant
  • Available in all fibre grades
  • Available from 4-24 fibres

Characteristics

Characteristics

Dimensional characteristics

Dimensional characteristics

Nominal outer diameter
8.5 mm
Approximate weight
85 kg/km

Mechanical characteristics

Mechanical characteristics

Maximum pulling force (IEC 60794-1-2-E1)
1500 N
Maximum operating pulling force
450 N
Mechanical resistance to impacts
3 impacts of 5 N.m
Crush resistance (IEC 60794-1-E3)
300 N/cm

Usage characteristics

Usage characteristics

Minimum static operating bending radius
130 mm
Minimum dynamic operating bending radius
180.0 mm
Ambient installation temperature, range
0 - 40 °C
Operating temperature, range
-40 - 70 °C
Storage temperature, range
-40 - 70 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close