LANmark-OF Micro-Bundle Universal 48x Singlemode 9/125 OS2 LSZH Eca Black

Description

Description

Standards

  • International
    ISO/IEC 11801

 

Description and Application
 

The new Micro-Bundle technology from Nexans allows to manufacture a flexible and small tube. This Micro-Bundle is the central part of the new “LANmark-OF Micro-Bundle Universal” cable design. Each Micro-Bundle contains 12 fibres with a fibre diameter of 250 um. Termination of these fibres is done with splicing with pigtails.
 

Up to 8 Micro-Bundles are arranged around a central strength element. The combination of the Micro-Bundle technology, the central strength element and the glass yarns result in a mechanical robust, but also in a small and flexible cable. 
 The small bending radius of the LANmark-OF Micro-Bundle Universal makes the cable easy to arrange in patch panels, in cable trays and in ducts.
 

The watertight glass yarns and the very limited amount of gel inside the tube make the LANmark-OF Micro-Bundle Universal design watertight, rodent resistant and suitable for installation outdoor in a duct by pulling.
 

The LANmark-OF Micro-Bundle Universal complies with the indoor fire requirements. Since there is no drip effect of the very limited amount of gel the cable is optimised for both horizontal and vertical installations.
 

 
Construction
 

Legend accompanying the cross section drawing:

  1. Central strength element
  2. Optical fibre (250 µm)
  3. Micro-Bundle with 12 fibres
  4. Reinforced watertight glass yarns
  5. Outer sheath in LSZH material with UV resistant additive

 

Characteristics

  • Micro-Bundle design for easy installation
  • Indoor cable for horizontal and vertical installations
  • Flame retardant (IEC 60332-1)
  • Fire retardant (IEC 60332-3)
  • Outdoor cable for installation in a duct
  • Waterproof structure, rodent resistant and UV-resistant
  • All dielectric design
  • Designed for termination by splicing
  • 12 fibres per Micro-Bundle
  • Available in 24, 48 and 96 fibres
  • Available in all fibre grades
  • Gas Toxicity (IEC 60754) and Smoke Density (IEC61034)

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Fiber optic type
SM (G657.A1)

Dimensional characteristics

Dimensional characteristics

Number of optical fibres
48
Approximate weight
64 kg/km
Nominal outer diameter
7.2 mm

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
10 impacts of 1 N.m
Crush resistance (IEC 60794-1-E3)
100 N/cm
Maximum operating pulling force
600 N
Maximum pulling force (IEC 60794-1-2-E1)
2000 N

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1
Fire retardant
IEC 60332-3
Ambient installation temperature, range
0 - 40 °C
Operating temperature, range
-30 - 60 °C
Storage temperature, range
-30 - 60 °C
Gases corrosivity
IEC 60754-1, IEC 60754-2
Minimum dynamic operating bending radius
150.0 mm
Minimum static operating bending radius
75 mm
Smoke density
IEC 61034

Resources

Resources

Declaration of Performance

  • Declaration of Performance n� : 1000105-BEFR-007
  • Certification Date : 10/15/21
  • AVCP (Assessment and Verification of Constancy of Performance) : System 3
  • Notified body : NB 2659
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close