LANmark-OF Micro-Bundle Universal (24F-96F) Eca
LANmark-OF Micro-Bundle Universal (24F-96F) Eca
LANmark-OF Micro-Bundle Universal 24x Multimode 50/125 OM3 LSZH Eca Black
Nexans ref. N165.MBUN24
- Packaging: Cut to length (m)
- Fiber optic type: OM3 50/125
- Number of optical fibres: 24
LANmark-OF Micro-Bundle Universal 24x Multimode 50/125 OM4 LSZH Eca Black
Nexans ref. N167.MBUN24
- Packaging: Cut to length (m)
- Fiber optic type: OM4 50/125
- Number of optical fibres: 24
LANmark-OF Micro-Bundle Universal 24x Singlemode 9/125 OS2 LSZH Eca Black
Nexans ref. N164.MBUN24
- Packaging: Cut to length (m)
- Fiber optic type: SM (G657.A1)
- Number of optical fibres: 24
LANmark-OF Micro-Bundle Universal 48x Multimode 50/125 OM3 LSZH Eca Black
Nexans ref. N165.MBUN48
- Packaging: Cut to length (m)
- Fiber optic type: OM3 50/125
- Number of optical fibres: 48
LANmark-OF Micro-Bundle Universal 48x Multimode 50/125 OM4 LSZH Eca Black
Nexans ref. N167.MBUN48
- Packaging: Cut to length (m)
- Fiber optic type: OM4 50/125
- Number of optical fibres: 48
LANmark-OF Micro-Bundle Universal 48x Singlemode 9/125 OS2 LSZH Eca Black
Nexans ref. N164.MBUN48
- Packaging: Cut to length (m)
- Fiber optic type: SM (G657.A1)
- Number of optical fibres: 48
LANmark-OF Micro-Bundle Universal 72x Multimode 50/125 OM3 LSZH Eca Black
Nexans ref. N165.MBUN72
- Packaging: Cut to length (m)
- Fiber optic type: OM3 50/125
- Number of optical fibres: 72
LANmark-OF Micro-Bundle Universal 72x Multimode 50/125 OM4 LSZH Eca Black
Nexans ref. N167.MBUN72
- Packaging: Cut to length (m)
- Fiber optic type: OM4 50/125
- Number of optical fibres: 72
LANmark-OF Micro-Bundle Universal 72x Singlemode 9/125 OS2 LSZH Eca Black
Nexans ref. N164.MBUN72
- Packaging: Cut to length (m)
- Fiber optic type: SM (G657.A1)
- Number of optical fibres: 72
LANmark-OF Micro-Bundle Universal 96x Multimode 50/125 OM3 LSZH Eca Black
Nexans ref. N165.MBUN96
- Packaging: Cut to length (m)
- Fiber optic type: OM3 50/125
- Number of optical fibres: 96
LANmark-OF Micro-Bundle Universal 96x Multimode 50/125 OM4 LSZH Eca Black
Nexans ref. N167.MBUN96
- Packaging: Cut to length (m)
- Fiber optic type: OM4 50/125
- Number of optical fibres: 96
LANmark-OF Micro-Bundle Universal 96x Singlemode 9/125 OS2 LSZH Eca Black
Nexans ref. N164.MBUN96
- Packaging: Cut to length (m)
- Fiber optic type: SM (G657.A1)
- Number of optical fibres: 96
Description
Description
Standards
-
InternationalISO/IEC 11801
Description and Application
The new Micro-Bundle technology from Nexans allows to manufacture a flexible and small tube. This Micro-Bundle is the central part of the new “LANmark-OF Micro-Bundle Universal” cable design. Each Micro-Bundle contains 12 fibres with a fibre diameter of 250 um. Termination of these fibres is done with splicing with pigtails.
Up to 8 Micro-Bundles are arranged around a central strength element. The combination of the Micro-Bundle technology, the central strength element and the glass yarns result in a mechanical robust, but also in a small and flexible cable.
The small bending radius of the LANmark-OF Micro-Bundle Universal makes the cable easy to arrange in patch panels, in cable trays and in ducts.
The watertight glass yarns and the very limited amount of gel inside the tube make the LANmark-OF Micro-Bundle Universal design watertight, rodent resistant and suitable for installation outdoor in a duct by pulling.
The LANmark-OF Micro-Bundle Universal complies with the indoor fire requirements. Since there is no drip effect of the very limited amount of gel the cable is optimised for both horizontal and vertical installations.
Construction
Legend accompanying the cross section drawing:
- Central strength element
- Optical fibre (250 µm)
- Micro-Bundle with 12 fibres
- Reinforced watertight glass yarns
- Outer sheath in LSZH material with UV resistant additive
Characteristics
- Micro-Bundle design for easy installation
- Indoor cable for horizontal and vertical installations
- Flame retardant (IEC 60332-1)
- Fire retardant (IEC 60332-3)
- Outdoor cable for installation in a duct
- Waterproof structure, rodent resistant and UV-resistant
- All dielectric design
- Designed for termination by splicing
- 12 fibres per Micro-Bundle
- Available in 24, 48 and 96 fibres
- Available in all fibre grades
- Gas Toxicity (IEC 60754) and Smoke Density (IEC61034)
Characteristics
Characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania