LANmark-OF Plug&Play Low Loss Module Female Straight 12 LC SM Blue
LANmark-OF Plug&Play Low Loss Module Female Straight 12 LC SM Blue
- Play&Play module with 12 LC connections
- Available in LANmark-OF OS2 singlemode
- Low loss optical performance for singlemode: 0,5 dB insertion loss
- Straight wiring
- Module can be easily mounted into Nexans' Plug&Play patch panel
- High density: 4 modules fit into 1U
- Straight or crossed wiring
- Plug&Play modules are pre-installed and 100 % factory tested Read more
- Nexans ref. : N441.5L12LC0FS
Description
Description
Standards
-
InternationalISO/IEC 11801
The Plug&Play system consists of 3 subcomponents: the Plug&Play modules, the MTP-MTP* Pre-Terms and the Plug&Play patch panel.
The central component is the pre-installed Plug&Play module. The MTP connector at the back of the module connects at once 12 fibres to the MTP-MTP Pre-Term. Inside the module the fibres are spread out towards the LC adaptors at the front.
Up to 4 Plug&Play modules can be installed quickly into the Plug&Play patch panel with push rivets. With these 4 modules a medium density of 48 LC or a high density of 96 LC connections within 1U can be achieved.
The insertion loss for the Plug&Play module is measured according to standard IEC 61300-3-45. The minimum return loss for a MTP connection is measured according to IEC 61300-3-6.
The modules are available with a straight and a crossed wiring.
For polarity methods A,B and C of standard TIA-568-C following modules and trunks need to be used:
- For a polarity method A implementation with a method A Pre-Term straight modules are used on both sides of the link.
- For a polarity method B implementation with a method B Pre-Term a straight cassette is used on one side of the link and a crossed module on the other side of the link.
- For a polarity method C implementation with a method C Pre-Term straight modules are used on both sides of the link.
The Plug&Play module has standard unpinned (female) connectors. This matches perfectly with the pinned (male) connectors of the MTP-MTP Pre-Term.
Since all connectivity is factory terminated and tested installation times are short facilitating a quick deployment.
* MTP is a trade name of US Conec
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Transmission characteristics
Transmission characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania