LANmark-OF Female Plug&Play MTP-LC Module
LANmark-OF Female Plug&Play MTP-LC Module
- Play&Play module with 12 LC or 24 LC connections
- Available in LANmark-OF OM4 multimode and LANmark-OF OS2 singlemode
- Ultra low loss optical performance for multimode and low loss for singlemode
- Module can be easily mounted into Nexans' Plug&Play patch panel
- High density: 4 modules fit into 1U
- Straight or crossed wiring
- Plug&Play modules are pre-installed and 100 % factory tested Read more
LANmark-OF Plug&Play Ultra Low Loss Module Female Straight 24 LC OM4 Aqua
Nexans ref. N441.5L24LC4FS
- Fiber optic type: MultiMode 50/125
- Wiring type: Straight
- Number of optical fibres: 24
LANmark-OF Plug&Play Ultra Low Loss Module Female Straight 12 LC OM4 Aqua
Nexans ref. N441.5L12LC4FS
- Fiber optic type: MultiMode 50/125
- Wiring type: Straight
- Number of optical fibres: 12
LANmark-OF Plug&Play Low Loss Module Female Straight 12 LC SM Blue
Nexans ref. N441.5L12LC0FS
- Fiber optic type: SingleMode 9/125
- Wiring type: Straight
- Number of optical fibres: 12
LANmark-OF Plug&Play Low Loss Module Female Straight 24 LC SM Blue
Nexans ref. N441.5L24LC0FS
- Fiber optic type: SingleMode 9/125
- Wiring type: Straight
- Number of optical fibres: 24
LANmark-OF Plug&Play Ultra Low Loss Module Female Crossed 12 LC OM4 Aqua
Nexans ref. N441.5L12LC4FC
- Fiber optic type: MultiMode 50/125
- Wiring type: Crossed
- Number of optical fibres: 12
LANmark-OF Plug&Play Ultra Low Loss Module Female Crossed 24 LC OM4 Aqua
Nexans ref. N441.5L24LC4FC
- Fiber optic type: MultiMode 50/125
- Wiring type: Crossed
- Number of optical fibres: 24
LANmark-OF Plug&Play Low Loss Module Female Crossed 12 LC SM Blue
Nexans ref. N441.5L12LC0FC
- Fiber optic type: SingleMode 9/125
- Wiring type: Crossed
- Number of optical fibres: 12
LANmark-OF Plug&Play Low Loss Module Female Crossed 24 LC SM Blue
Nexans ref. N441.5L24LC0FC
- Fiber optic type: SingleMode 9/125
- Wiring type: Crossed
- Number of optical fibres: 24
Description
Description
Standards
-
InternationalISO/IEC 11801
The Plug&Play system consists of 3 subcomponents: the Plug&Play modules, the MTP-MTP* Pre-Terms and the Plug&Play patch panel.
The central component is the pre-installed Plug&Play module. The MTP connector at the back of the module connects at once 12 fibres to the MTP-MTP Pre-Term. Inside the module the fibres are spread out towards the LC adaptors at the front.
Up to 4 Plug&Play modules can be installed quickly into the Plug&Play patch panel with push rivets. With these 4 modules a medium density of 48 LC or a high density of 96 LC connections within 1U can be achieved.
The insertion loss for the Plug&Play module is measured according to standard IEC 61300-3-45. The minimum return loss for a MTP connection is measured according to IEC 61300-3-6.
The modules are available with a straight and a crossed wiring.
For polarity methods A,B and C of standard TIA-568-C following modules and trunks need to be used:
- For a polarity method A implementation with a method A Pre-Term straight modules are used on both sides of the link.
- For a polarity method B implementation with a method B Pre-Term a straight cassette is used on one side of the link and a crossed module on the other side of the link.
- For a polarity method C implementation with a method C Pre-Term straight modules are used on both sides of the link.
The Plug&Play module has standard unpinned (female) connectors. This matches perfectly with the pinned (male) connectors of the MTP-MTP Pre-Term.
Since all connectivity is factory terminated and tested installation times are short facilitating a quick deployment.
* MTP is a trade name of US Conec
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania