LANmark-OF ENSPACE Adaptor Module 4x MTP Multimode Key Up Key Down Violet
LANmark-OF ENSPACE Adaptor Module 4x MTP Multimode Key Up Key Down Violet
- ENSPACE module with 4 MTP Violet multimode adaptors in the front
- Key up / key down adaptors
- Module can be easily mounted into Nexans' ENSPACE patch panel
- Modules can be installed from front and rear of panel Read more
- Nexans ref. : NSPACE.PMTP4V
Description
Description
Standards
-
InternationalISO/IEC 11801
The ENSPACE system consists of 3 sub-components: the patch panels, the modules and the Pre-Terms.
The modules can be installed in the trays from the rear and from the front of the panel increasing the flexibility of installation.
Up to 12 ENSPACE MTP adaptor modules can be installed per 1U into the ENSPACE UHD patch panels.
Up to 8 ENSPACE MTP adaptor modules can be installed per 1U into the ENSPACE HD patch panels.
Port labeling is printed on the cover of the ENSPACE modules.
The fan-out legs of the MTP-MTP Pre-Term enter the modules from the rear and are fixed inside the module for strain relief.
* MTP is a trade mark of US Conec
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania