LANmark-OF Adaptor Plate 12 LC Multimode Aqua
LANmark-OF Adaptor Plate 12 LC Multimode Aqua
- Adapter plates for 3DSC, 6DSC, 6DLC or 12DLC
- Available in multimode and singlemode
- Module can be easily mounted into Nexans' Plug&Play patch panel
- High density: 4 modules fit into 1U Read more
- Nexans ref. : N205.ALC12MMA
Description
Description
Standards
-
InternationalISO/IEC 11801
Application
The adaptor plates are designed for a fast installation inside the Nexans Plug&Play panels. They allow a wide range of connectivity options. A mix of different adaptor types and a combination of singlemode and multimode within the same panel is possible.
Compatibility
The adapter plates are installed in the LANmark-OF Plug&Play Patch panels (N439.3MPP). Up to 4 adapters plates can be installed into one patch panel.
Adapter plate versions.
The adapter plates are available with a density of 3DSC, 6DSC, 6DLC or 12DLC. This results in a medium density of 48SC/48LC or a high density of 96 LC in one patch panel.
The adapter plates are available for multimode and singlemode.
Blank adapter plates reserve fibre space for future use.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania